The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790400006 Mite® Type Coupling Hubs w/ Keyway - Imperial |
![]() 69790400001 Mite® Type Coupling Hubs w/ Keyway - Imperial |
![]() 69790400007 Mite® Type Coupling Hubs w/ Keyway - Imperial |
![]() 69790400005 Mite® Type Coupling Hubs w/ Keyway - Imperial |
![]() 69790400003 Mite® Type Coupling Hubs w/ Keyway - Imperial |
|||||
Description | N/A MITE-HUB-1"-1/4X1/8KW | N/A MITE-HUB-1/2-1/8X1/16KW | N/A MITE-HUB-1-1/8-1/4X1/8KW | N/A MITE-HUB-15/16-1/4X1/8KW | N/A MITE-HUB-3/4-3/16X3/32KW | |||||
Bore Size | N/A 1 in | N/A 1/2 in | N/A 1 1/8 in | N/A 15/16 in | N/A 3/4 in | |||||
Type | N/A Gear Coupling Hubs | |||||||||
Size | N/A MITE | |||||||||
Hub Material | N/A Sintered Iron | |||||||||
Set Screw Style Coupling Size (Dimension T) | N/A 1/4-20 | |||||||||
Keyway Size (W x D) | N/A 1/4 x 1/8 in | N/A 1/8 x 1/16 in | N/A 1/4 x 1/8 in | N/A 1/4 x 1/8 in | N/A 3/16 x 3/32 in | |||||
Style | N/A Bored | |||||||||
Overall Length | N/A 2.380 in60.45 mm | |||||||||
Length thru Bore | N/A 1.130 in28.70 mm | |||||||||
Outside Diameter | N/A 2.880 in73.15 mm | |||||||||
Color | N/A Metallic | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.125 in28.58 mm | |||||||||
Dimension HD | N/A 1.75 in44.45 mm | |||||||||
Dimension LS | N/A 1.310 in33.27 mm | |||||||||
Distance between Shaft Ends (Dimension BSE) | N/A 0.13 in3.30 mm | |||||||||
Max. Angular Misalignment | N/A 3.00 º | |||||||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A 0.70 lb | |||||||||
Complete Coupling Weight | N/A 1.00 lb | |||||||||
Cubic inches | N/A 3.46063 in³ | |||||||||
|