Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
C Type Continuous Sleeve Cut Away

Mite® Type Couplings Accessory Kit - Imperial

C Type Continuous Sleeve Cut Away

Mite® Type Couplings Accessory Kit - Imperial
Description  N/A MITE-ACCY KIT N/A MITE-ACCY KIT-SS
Width N/A 6.000 in
Height N/A 4.000 in
Depth N/A 1.00 in
Cubic inches N/A 24.00000 in³
Overall Length N/A 2.380 in60.45 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.58 mm
Hub Style N/A MITE
Type N/A Accessory Kit
Material N/A Steel N/A Stainless Steel
Max. Bore (Dimensions ID1/ID2) N/A 1.130 in28.70 mm
Outside Diameter N/A 2.880 in73.15 mm
Number of Pieces N/A 2
Dimension HD N/A 1.750 in44.45 mm
Dimension LS N/A 1.310 in33.27 mm
Distance between Shaft Ends (Dimension BSE) N/A 0.13 in3.30 mm
Weight N/A 0.03 lb N/A 0.04 lb
Weight (Complete Coupling w/ Max. Bores) N/A 1.00 lb
Complete Coupling Weight N/A 3.00 º
Coupling Type N/A Gear