Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514458079 MOL Series - Oldham Set Screw Style Coupling Hubs - Metric Bores |
68514458080 MOL Series - Oldham Set Screw Style Coupling Hubs - Metric Bores |
68514458081 MOL Series - Oldham Set Screw Style Coupling Hubs - Metric Bores |
68514458082 MOL Series - Oldham Set Screw Style Coupling Hubs - Metric Bores |
68514458604 MOL Series - Oldham Set Screw Style Coupling Hubs - Metric Bores |
|||||
| Description | N/A MOL16-HUB-3MM-NKW | N/A MOL16-HUB-4MM-NKW | N/A MOL16-HUB-5MM-NKW | N/A MOL16-HUB-6MM-NKW | N/A MOL20-HUB-3MM-NKW | |||||
| Bore Size | N/A 3.00 mm | N/A 4.00 mm | N/A 5.00 mm | N/A 6.00 mm | N/A 3.00 mm | |||||
| Coupling Type | N/A Oldham, Three Piece Design w/ Insert | |||||||||
| Coupling Size | N/A MOL16 | N/A MOL16 | N/A MOL16 | N/A MOL16 | N/A MOL20 | |||||
| Material | N/A Aluminum | |||||||||
| Set Screw Size | N/A M3 | N/A M3 | N/A M3 | N/A M3 | N/A M4 | |||||
| Keyway Size | N/A No Keyway | |||||||||
| Length thru Bore | N/A 0.276 in7.00 mm | N/A 0.276 in7.00 mm | N/A 0.276 in7.00 mm | N/A 0.276 in7.00 mm | N/A 0.354 in9.00 mm | |||||
| Style | N/A Set Screw | |||||||||
| Outside Diameter | N/A 0.63 in16.00 mm | N/A 0.63 in16.00 mm | N/A 0.63 in16.00 mm | N/A 0.63 in16.00 mm | N/A 0.787 in20.00 mm | |||||
| Overall Coupling Length | N/A 0.709 in18.00 mm | N/A 0.709 in18.00 mm | N/A 0.709 in18.00 mm | N/A 0.709 in18.00 mm | N/A 0.906 in23.00 mm | |||||
| Color | N/A Silver/Metallic | |||||||||
| Weight | N/A 0.01 oz | N/A 0.01 oz | N/A 0.01 oz | N/A 0.01 oz | N/A 0.02 oz | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.20 oz7.00 g | N/A 0.20 oz7.00 g | N/A 0.20 oz7.00 g | N/A 0.20 oz7.00 g | N/A 0.50 oz15.00 g | |||||
| Max. Operating Temperature | N/A 176.00 ºF80.00 ºC | |||||||||
| Nominal Torque | N/A 6.20 in·lb | N/A 6.20 in·lb | N/A 6.20 in·lb | N/A 6.20 in·lb | N/A 10.60 in·lb | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.315 in8.00 mm | |||||
| Max Speed | N/A 2400.00 rpm | N/A 2400.00 rpm | N/A 2400.00 rpm | N/A 2400.00 rpm | N/A 1900.00 rpm | |||||
| Angular Misalignment | N/A 3.00 º | |||||||||
| Parallel Misalignment | N/A 0.400 in | N/A 0.400 in | N/A 0.400 in | N/A 0.400 in | N/A 0.600 in | |||||
| Torsional Stiffness | N/A 620.00 in·lb/rad | N/A 620.00 in·lb/rad | N/A 620.00 in·lb/rad | N/A 620.00 in·lb/rad | N/A 974.00 in·lb/rad | |||||
| Moment of Inertia | N/A 0.001 lb·in² | N/A 0.001 lb·in² | N/A 0.001 lb·in² | N/A 0.001 lb·in² | N/A 0.003 lb·in² | |||||
| Cubic inches | N/A 0.10954 in³ | N/A 0.10954 in³ | N/A 0.10954 in³ | N/A 0.10954 in³ | N/A 0.21926 in³ | |||||
|
|
||||||||||