Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    The Lovejoy Oldham coupling is a precision engineered, torsionally stiff, three-piece coupling suitable for a great many applications ranging from incremental control of fluid valves to highly dynamic drives in closed loop servo systems. It accommodates misalignment mechanically through a floating disc that engages tenons machined out of the hubs. As the coupling rotates, the floating disc aligns with each hub alternately to an extent demanded by the alignment error. Because parallel misalignment is accommodated by lateral displacement, the Lovejoy Oldham coupling can handle severe alignment errors within a short space envelope. This is a valuable feature in densely packaged and blind assemblies, or where misalignment can accelerate the erosion of shaft bearings. The Lovejoy Oldham coupling features raised dots on both sides of the floating disc which act as an effective spacer.

    The dots keep the face of the tenon from contacting the bottom of the floating disc and allows the coupling greater angular misalignment capability. A very important effect is that the spacer dots will greatly reduce the bending load on the shafts because of the freedom of the floating disc.
    The MOL Coupling consists of two hubs and one center member.
Unit of Measure
Items
MOL Series - Oldham Clamp Style Coupling Hubs w/o Keyway - Metric

MOL Series - Oldham Center Members (Inserts)

MOL Series - Oldham Clamp Style Coupling Hubs w/o Keyway - Metric

MOL Series - Oldham Center Members (Inserts)

MOL Series - Oldham Clamp Style Coupling Hubs w/o Keyway - Metric

MOL Series - Oldham Center Members (Inserts)

MOL Series - Oldham Clamp Style Coupling Hubs w/o Keyway - Metric

MOL Series - Oldham Center Members (Inserts)
Description  N/A MOL16-CENTER MEMBER N/A MOL20-CENTER MEMBER N/A MOL25-CENTER MEMBER N/A MOL32-CENTER MEMBER
Outside Diameter N/A 0.63 in16.00 mm N/A 0.787 in20.00 mm N/A 0.984 in25.00 mm N/A 1.260 in32.00 mm
Coupling Type N/A Oldham
Coupling Size N/A MOL16 N/A MOL20 N/A MOL25 N/A MOL32
Material N/A Polyacetal
Insert Style N/A Jaw Type
Overall Length N/A 0.433 in N/A 0.551 in N/A 0.669 in N/A 0.787 in
Color N/A Blue
Normal Temperature Range N/A -4 to 176 ºF
Max. Operating Temperature N/A 176.00 ºF
Nominal Torque N/A 6.20 in·lb N/A 10.60 in·lb N/A 17.70 in·lb N/A 39.80 in·lb
Min. Bore (Dimensions ID1/ID2) N/A 0.118 in3.00 mm N/A 0.118 in3.00 mm N/A 0.197 in5.00 mm N/A 0.315 in8.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 0.236 in6.00 mm N/A 0.315 in8.00 mm N/A 0.394 in10.00 mm N/A 0.551 in14.00 mm
Cubic inches N/A 0.17186 in³ N/A 0.34127 in³ N/A 0.64776 in³ N/A 1.24944 in³
Weight N/A 0.00 oz N/A 0.01 oz N/A 0.01 oz N/A 0.03 oz