The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 68514458078 MOL Series - Oldham Set Screw Style Coupling Hubs - Inch (Imperial) Bores |
![]() 68514458076 MOL Series - Oldham Set Screw Style Coupling Hubs - Inch (Imperial) Bores |
![]() 68514458077 MOL Series - Oldham Set Screw Style Coupling Hubs - Inch (Imperial) Bores |
![]() 68514458089 MOL Series - Oldham Set Screw Style Coupling Hubs - Inch (Imperial) Bores |
![]() 68514458605 MOL Series - Oldham Set Screw Style Coupling Hubs - Inch (Imperial) Bores |
|||||
Description | N/A MOL16-HUB-1/4-NKW | N/A MOL16-HUB-1/8-NKW | N/A MOL16-HUB-3/16-NKW | N/A MOL20-HUB-1/4-NKW | N/A MOL20-HUB-1/8-NKW | |||||
Bore Size | N/A 1/4 in | N/A 1/8 in | N/A 3/16 in | N/A 1/7 in | N/A 1/8 in | |||||
Coupling Type | N/A Oldham, Three Piece Design w/ Insert | |||||||||
Coupling Size | N/A MOL16 | N/A MOL16 | N/A MOL16 | N/A MOL20 | N/A MOL20 | |||||
Material | N/A Aluminum | |||||||||
Set Screw Size | N/A M3 | N/A M3 | N/A M3 | N/A M4 | N/A M4 | |||||
Keyway Size | N/A No Keyway | |||||||||
Length thru Bore | N/A 0.276 in7.00 mm | N/A 0.276 in7.00 mm | N/A 0.276 in7.00 mm | N/A 0.354 in9.00 mm | N/A 0.354 in9.00 mm | |||||
Style | N/A Set Screw | |||||||||
Outside Diameter | N/A 0.63 in16.00 mm | N/A 0.63 in16.00 mm | N/A 0.63 in16.00 mm | N/A 0.787 in20.00 mm | N/A 0.787 in20.00 mm | |||||
Overall Coupling Length | N/A 0.709 in18.00 mm | N/A 0.709 in18.00 mm | N/A 0.709 in18.00 mm | N/A 0.906 in23.00 mm | N/A 0.906 in23.00 mm | |||||
Color | N/A Silver/Metallic | |||||||||
Weight | N/A 0.01 oz | N/A 0.01 oz | N/A 0.01 oz | N/A 0.02 oz | N/A 0.02 oz | |||||
Weight (Complete Coupling w/ Min. Bores) | N/A 0.20 oz | N/A 0.20 oz | N/A 0.20 oz | N/A 0.50 oz | N/A 0.50 oz | |||||
Max. Operating Temperature | N/A 176.00 ºF | |||||||||
Nominal Torque | N/A 6.20 in·lb | N/A 6.20 in·lb | N/A 6.20 in·lb | N/A 10.60 in·lb | N/A 10.60 in·lb | |||||
Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.315 in8.00 mm | N/A 0.315 in8.00 mm | |||||
Max Speed | N/A 2400.00 rpm | N/A 2400.00 rpm | N/A 2400.00 rpm | N/A 1900.00 rpm | N/A 1900.00 rpm | |||||
Angular Misalignment | N/A 3.00 º | |||||||||
Parallel Misalignment | N/A 0.400 in | N/A 0.400 in | N/A 0.400 in | N/A 0.600 in | N/A 0.600 in | |||||
Torsional Stiffness | N/A 620.00 in·lb/rad | N/A 620.00 in·lb/rad | N/A 620.00 in·lb/rad | N/A 974.00 in·lb/rad | N/A 974.00 in·lb/rad | |||||
Moment of Inertia | N/A 0.001 lb·in² | N/A 0.001 lb·in² | N/A 0.001 lb·in² | N/A 0.003 lb·in² | N/A 0.003 lb·in² | |||||
Cubic inches | N/A 0.10954 in³ | N/A 0.10954 in³ | N/A 0.10954 in³ | N/A 0.21926 in³ | N/A 0.21926 in³ | |||||
|