Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514476985 BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores |
68514476960 BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores |
68514476961 BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores |
68514476981 BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores |
68514476984 BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores |
|||||
| Description | N/A BWLC63-CP-1"X1" | N/A BWLC63-CP-1/2X1/2 | N/A BWLC63-CP-1/2X5/8 | N/A BWLC63-CP-1/4X1/2 | N/A BWLC63-CP-3/4X1" | |||||
| Bore A | N/A 1.000 in | N/A 0.500 in | N/A 0.500 in | N/A 0.250 in | N/A 0.750 in | |||||
| Bore B | N/A 1.000 in | N/A 0.500 in | N/A 0.625 in | N/A 0.500 in | N/A 1.000 in | |||||
| Coupling Size | N/A BWLC63 | |||||||||
| Type | N/A Bellows Coupling | |||||||||
| Overall Length | N/A 2.480 in63.000 mm | |||||||||
| Keyway Size | N/A No Keyway | |||||||||
| Outside Diameter | N/A 1.772 in45 mm | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.394 in10.00 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.984 in25.00 mm | |||||||||
| Length thru Bore | N/A 0.472 in12.00 mm | |||||||||
| Bellows Material | N/A Stainless Steel | |||||||||
| Hub Material | N/A Aluminum | |||||||||
| Working Pressure | N/A 999999999 psi | |||||||||
| Style | N/A Clamp | |||||||||
| Application | N/A Motion Control | |||||||||
| Clamp Screw Size | N/A M5 | |||||||||
| Dimension HD | N/A 1.772 in45.00 mm | |||||||||
| Weight | N/A 0.44 oz | |||||||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 7.05 oz | |||||||||
| Max. Operating Temperature | N/A 212.00 ºF | |||||||||
| Max. Speed | N/A 12700.00 rpm | |||||||||
| Nominal Torque | N/A 159.00 in·lb | |||||||||
| Angular Misalignment | N/A 1.50 º | |||||||||
| Axial Misalignment | N/A 0.0200 in | |||||||||
| Parallel Misalignment | N/A 0.008 in | |||||||||
| Moment of Inertia | N/A 0.2730 lb·in² | |||||||||
| Torsional Stiffness | N/A 70800.00 in·lb/rad | |||||||||
| Cubic inches | N/A 7.78716 in³ | |||||||||
|
|
||||||||||