Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    The BWLC (Bellows Clamp) Series coupling specifically addresses higher torque and bore capacities in the area of motion control. The BWLC Series offers the highest amount of torsional stiffness for accuracy and repeatability. The BWLC Series coupling features a corrosion resistant steel bellow and aluminum or steel hubs.

    The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.
Unit of Measure
Items
BWLC Series - Bellows Clamp Style Couplings - Metric

BWLC Series - Bellows Clamp Style Couplings - Metric Bores

BWLC Series - Bellows Clamp Style Couplings - Metric

BWLC Series - Bellows Clamp Style Couplings - Metric Bores

BWLC Series - Bellows Clamp Style Couplings - Metric

BWLC Series - Bellows Clamp Style Couplings - Metric Bores

BWLC Series - Bellows Clamp Style Couplings - Metric

BWLC Series - Bellows Clamp Style Couplings - Metric Bores

BWLC Series - Bellows Clamp Style Couplings - Metric

BWLC Series - Bellows Clamp Style Couplings - Metric Bores
Description  N/A BWLC63-CP-10MMX20MM N/A BWLC63-CP-20MMX20MM N/A BWLC65-CP-10MMX20MM N/A BWLC65-CP-20MMX22MM N/A BWLC78-CP-15MMX15MM
Bore A N/A 10.00 mm N/A 20.00 mm N/A 10.00 mm N/A 20.00 mm N/A 15.00 mm
Bore B N/A 20.00 mm N/A 20.00 mm N/A 20.00 mm N/A 22.00 mm N/A 15.00 mm
Coupling Size N/A BWLC63 N/A BWLC63 N/A BWLC65 N/A BWLC65 N/A BWLC78
Type N/A Bellows Coupling
Overall Length N/A 2.480 in63.000 mm N/A 2.480 in63.000 mm N/A 2.559 in65.000 mm N/A 2.559 in65.000 mm N/A 3.071 in78 mm
Keyway Size N/A No Keyway
Outside Diameter N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 2.205 in56.00 mm N/A 2.205 in56.00 mm N/A 2.598 in66.00 mm
Min. Bore (Dimensions ID1/ID2) N/A 0.394 in10.00 mm N/A 0.394 in10.00 mm N/A 0.394 in10.00 mm N/A 0.394 in10.00 mm N/A 0.551 in14.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 0.984 in25.00 mm N/A 0.984 in25.00 mm N/A 0.984 in25.00 mm N/A 0.984 in25.00 mm N/A 1.378 in35.00 mm
Length thru Bore N/A 0.472 in12.00 mm N/A 0.472 in12.00 mm N/A 0.591 in15.00 mm N/A 0.591 in15.00 mm N/A 0.768 in19.50 mm
Bellows Material N/A Stainless Steel
Hub Material N/A Aluminum
Style N/A Clamp
Application N/A Motion Control
Connection Type A x B N/A 10 x 20 N/A 20 x 20 N/A 10 x 20 N/A 20 x 22 N/A 15 x 15
Clamp Screw Size N/A M5 N/A M5 N/A M6 N/A M6 N/A M8
Dimension HD N/A 1.772 in45.00 mm N/A 1.772 in45.00 mm N/A N/A N/A
Weight N/A 0.44 oz N/A 0.44 oz N/A 0.66 oz N/A 0.66 oz N/A 1.32 oz
Weight (Complete Coupling w/ Min. Bores) N/A 7.05 oz200.00 g N/A 7.05 oz200.00 g N/A 10.58 oz300.00 g N/A 10.58 oz300.00 g N/A 21.16 oz600.00 g
Max. Operating Temperature N/A 212.00 ºF
Max. Speed N/A 12700.00 rpm N/A 12700.00 rpm N/A 10200.00 rpm N/A 10200.00 rpm N/A 8600.00 rpm
Nominal Torque N/A 159.00 in·lb N/A 159.00 in·lb N/A 266.00 in·lb N/A 266.00 in·lb N/A 531.00 in·lb
Angular Misalignment N/A 1.50 º N/A 1.50 º N/A 1 º N/A 1 º N/A 1 º
Axial Misalignment N/A 0.0200 in N/A 0.0200 in N/A 0.0160 in N/A 0.0160 in N/A 0.0160 in
Parallel Misalignment N/A 0.008 in N/A 0.008 in N/A 0.004 in N/A 0.004 in N/A 0.004 in
Moment of Inertia N/A 0.2730 lb·in² N/A 0.2730 lb·in² N/A 0.5470 lb·in² N/A 0.5470 lb·in² N/A 1.7090 lb·in²
Torsional Stiffness N/A 70800.00 in·lb/rad N/A 70800.00 in·lb/rad N/A 318600.00 in·lb/rad N/A 318600.00 in·lb/rad N/A 646050.00 in·lb/rad
Cubic inches N/A 7.78716 in³ N/A 7.78716 in³ N/A 12.44192 in³ N/A 12.44192 in³ N/A 20.72803 in³