Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
3MMV9300HXCRSUL Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) |
3MMVC9300HXCRSUL Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) |
2MMV9300HXCRSUL Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) |
2MMVC9300HXCRSUL Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) |
3MMV9300HXCRDUL Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) |
|||||
| Rows per Set | N/A Single | N/A Single | N/A Single | N/A Single | N/A Duplex | |||||
| Seal Type | N/A Standard | |||||||||
| Design Units | N/A Metric | |||||||||
| d - Bore | N/A 10 mm | |||||||||
| D - Outer Diameter | N/A 0.8661 in22 mm | |||||||||
| Bearing Width | N/A 0.2362 in6 mm | |||||||||
| Total Width | N/A 0.2362 in6 mm | N/A 0.2362 in6 mm | N/A 0.2362 in6 mm | N/A 0.2362 in6 mm | N/A 0.4724 in12 mm | |||||
| Contact Angle | N/A 25 º | N/A 25 º | N/A 15 º | N/A 15 º | N/A 25 º | |||||
| Ball Type | N/A STEEL | N/A Ceramic | N/A STEEL | N/A Ceramic | N/A STEEL | |||||
| C0 - Static Radial Rating (per row) | N/A 120 lbf534 N | N/A 110 lbf489 N | N/A 120 lbf534 N | N/A 110 lbf489 N | N/A 120 lbf534 N | |||||
| Ce - Dynamic Radial Rating (per row)1 | N/A 310 lbf1379 N | N/A 310 lbf1379 N | N/A 330 lbf1468 N | N/A 330 lbf1468 N | N/A 310 lbf1379 N | |||||
| Limiting Speed (Grease) (per row) | N/A 82500 rpm | N/A 99000 rpm | N/A 91700 rpm | N/A 110040 rpm | N/A 82500 rpm | |||||
| Limiting Speed (Oil) | N/A 165000 rpm | N/A 198000 rpm | N/A 183400 rpm | N/A 220080 rpm | N/A 165000 rpm | |||||
| Cage Type | N/A CR - Phenolic Outer Land Riding Cage | |||||||||
| Bearing Weight | N/A 0.020 lb0.010 Kg | N/A 0.020 lb0.010 Kg | N/A 0.020 lb0.010 Kg | N/A 0.020 lb0.010 Kg | N/A 0.04 lb0.02 Kg | |||||
| R - Inner Ring "To Clear" Radius2 | N/A 0.012 in0.30 mm | |||||||||
| r - Outer Ring "To Clear" Radius3 | N/A 0.012 in0.3 mm | |||||||||
| da - Inner Ring Backing Diameter | N/A 0.510 in13.0 mm | |||||||||
| Da - Outer Ring Backing Diameter | N/A 0.770 in19.6 mm | |||||||||
| Precision Rating | N/A | |||||||||
|
||||||||||