Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Items
Fafnir® Single Row Ball Bearings

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

Fafnir® Single Row Ball Bearings

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

Fafnir® Single Row Ball Bearings

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

Fafnir® Single Row Ball Bearings

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

Fafnir® Single Row Ball Bearings

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Rows per Set N/A Single N/A Duplex N/A Triplex N/A Quadruplex N/A Single
Design Units N/A Metric
d - Bore N/A 12 mm
D - Outer Diameter N/A 1.2598 in32 mm
Bearing Width N/A 0.3937 in10 mm
Total Width N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 1.1811 in30 mm N/A 1.5748 in40 mm N/A 0.3937 in10 mm
Contact Angle N/A 60 º
C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N
Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N
Limiting Speed (Grease) (per row) N/A 7300 rpm
Limiting Speed (Oil) N/A 14600 rpm
Ball Type N/A STEEL
Cage Type N/A CR - Phenolic Outer Land Riding Cage
Bearing Weight N/A 0.09 lb0.04 Kg N/A 0.18 lb0.08 Kg N/A 0.27 lb0.12 Kg N/A 0.36 lb0.16 Kg N/A 0.09 lb0.04 Kg
R - Inner Ring "To Clear" Radius1 N/A 0.031 in0.8 mm
r - Outer Ring "To Clear" Radius2 N/A 0.031 in0.800 mm
da - Inner Ring Backing Diameter N/A 0.855 in21.717 mm
Da - Outer Ring Backing Diameter N/A 0.879 in22.327 mm
World Part Number N/A
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.