Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
MM9306WI 2H SUH Fafnir® Single Row Imperial Ball Screw Support Bearings (MM9-H) |
MM9306WI 2H DUH Fafnir® Single Row Imperial Ball Screw Support Bearings (MM9-H) |
MM9306WI 2H QUH Fafnir® Single Row Imperial Ball Screw Support Bearings (MM9-H) |
MM9306WI 2H SUM Fafnir® Single Row Imperial Ball Screw Support Bearings (MM9-H) |
MM9306WI 2H DUM Fafnir® Single Row Imperial Ball Screw Support Bearings (MM9-H) |
|||||
| Rows per Set | N/A Single | N/A Duplex | N/A Quadruplex | N/A Single | N/A Duplex | |||||
| Design Units | N/A Metric | |||||||||
| d - Bore | N/A 20 mm | |||||||||
| D - Outer Diameter | N/A 1.8504 in47 mm | |||||||||
| Bearing Width | N/A 0.625 in15.88 mm | |||||||||
| Total Width | N/A 0.625 in15.88 mm | N/A 1.25 in31.76 mm | N/A 2.5000 in63.52 mm | N/A 0.625 in15.88 mm | N/A 1.25 in31.76 mm | |||||
| Contact Angle | N/A 60 º | |||||||||
| C0 - Static Radial Rating (per row) | N/A 5600 lbf24900 N | |||||||||
| Ce - Dynamic Radial Rating (per row)1 | N/A 5600 lbf24900 N | |||||||||
| Limiting Speed (Grease) (per row) | N/A 4400 rpm | |||||||||
| Limiting Speed (Oil) (per row) | N/A 8800 rpm | |||||||||
| Ball Type | N/A STEEL | |||||||||
| Cage Type | N/A CR - Phenolic Outer Land Riding Cage | |||||||||
| Bearing Weight | N/A 0.28 lb0.13 Kg | N/A 0.56 lb0.26 Kg | N/A 1.12 lb0.52 Kg | N/A 0.28 lb0.13 Kg | N/A 0.56 lb0.26 Kg | |||||
| R - Inner Ring "To Clear" Radius2 | N/A 0.031 in0.8 mm | |||||||||
| r - Outer Ring "To Clear" Radius3 | N/A 0.031 in0.800 mm | |||||||||
| da - Inner Ring Backing Diameter | N/A 1.3186 in33.492 mm | |||||||||
| Da - Outer Ring Backing Diameter | N/A 1.3579 in34.491 mm | |||||||||
|
||||||||||