Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Items
Precision Ball Bearings

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Precision Ball Bearings

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Precision Ball Bearings

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Precision Ball Bearings

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Precision Ball Bearings

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Rows per Set N/A Single
Design Units N/A Metric
d - Bore N/A 10 mm
D - Outer Diameter N/A 0.866 in22 mm
Bearing Width N/A 0.236 in6 mm
Total Width N/A 0.236 in6 mm
Contact Angle N/A 15 º N/A 15 º N/A 25 º N/A 25 º N/A 15 º
C0 - Static Radial Rating (per row) N/A 370 lbf1640 N N/A 330 lbf1460 N N/A 360 lbf1580 N N/A 320 lbf1410 N N/A 370 lbf1640 N
Ce - Dynamic Radial Rating (per row)1 N/A 790 lbf3510 N N/A 790 lbf3510 N N/A 760 lbf3380 N N/A 760 lbf3380 N N/A 790 lbf3510 N
Limiting Speed (Grease) (per row) N/A 77500 rpm N/A 93000 rpm N/A 69800 rpm N/A 83760 rpm N/A 77500 rpm
Limiting Speed (Oil) N/A 155000 rpm N/A 186000 rpm N/A 139600 rpm N/A 167520 rpm N/A 155000 rpm
Ball Type N/A STEEL N/A Ceramic N/A STEEL N/A Ceramic N/A STEEL
Cage Type N/A CR - Phenolic Outer Land Riding Cage
Bearing Weight N/A 0.010 Kg0.020 lb
R - Inner Ring "To Clear" Radius2 N/A 0.012 in0.30 mm
r - Outer Ring "To Clear" Radius3 N/A 0.012 in0.3 mm
da - Inner Ring Backing Diameter N/A 0.510 in13.0 mm
Da - Outer Ring Backing Diameter N/A 0.770 in19.6 mm
Precision Rating N/A
World Part Number N/A N/A N/A N/A N/A 71900C-T-P4S-SUH
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.