Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
MM9301K Fafnir® Spindle Deep Groove Ball Bearings (9100K, 200K, 300K) |
MM9101K Fafnir® Spindle Deep Groove Ball Bearings (9100K, 200K, 300K) |
MMC9101K Fafnir® Spindle Deep Groove Ball Bearings (9100K, 200K, 300K) |
MM201K Fafnir® Spindle Deep Groove Ball Bearings (9100K, 200K, 300K) |
MMC201K Fafnir® Spindle Deep Groove Ball Bearings (9100K, 200K, 300K) |
|||||
| Design Units | N/A Metric | |||||||||
| Rows per Set | N/A Single | |||||||||
| d - Bore | N/A 12 mm | |||||||||
| D - Outer Diameter | N/A 0.9449 in24 mm | N/A 1.1024 in28 mm | N/A 1.1024 in28 mm | N/A 1.2598 in32 mm | N/A 1.2598 in32 mm | |||||
| Bearing Width | N/A 0.2362 in6 mm | N/A 0.3150 in8 mm | N/A 0.3150 in8 mm | N/A 0.3937 in10 mm | N/A 0.3937 in10 mm | |||||
| Ce - Dynamic Radial Rating (per row)1 | N/A 830 lbf3700 N | N/A 1280 lbf5670 N | N/A 1280 lbf5670 N | N/A 1700 lbf7550 N | N/A 1700 lbf7550 N | |||||
| C0 - Static Radial Rating (per row) | N/A 360 lbf1610 N | N/A 540 lbf2400 N | N/A 480 lbf2130 N | N/A 680 lbf3000 N | N/A 610 lbf2710 N | |||||
| Limiting Speed (Grease) (per row) | N/A | N/A 52800 rpm | N/A 63400 rpm | N/A 52200 rpm | N/A 62600 rpm | |||||
| Limiting Speed (Oil) | N/A | N/A 105600 rpm | N/A 126800 rpm | N/A 104400 rpm | N/A 125200 rpm | |||||
| Ball Type | N/A STEEL | N/A STEEL | N/A Ceramic | N/A STEEL | N/A Ceramic | |||||
| Cage Type | N/A CR - Phenolic Inner Land Riding Cage | |||||||||
|
||||||||||