Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
QUICK FLEX with  high speed split cover

Standard Coupling with High-Speed Split Cover

QUICK FLEX with  high speed split cover

Standard Coupling with High-Speed Split Cover

QUICK FLEX with  high speed split cover

Standard Coupling with High-Speed Split Cover

QUICK FLEX with  high speed split cover

Standard Coupling with High-Speed Split Cover

QUICK FLEX with  high speed split cover

Standard Coupling with High-Speed Split Cover
Pilot-Bore Diameter N/A 17/32 N/A 17/32 N/A 17/32 N/A 17/32 N/A 5/8
Maximum Bore Size - Standard Keyway N/A 40 mm1 5/8 in N/A 40 mm1 5/8 in N/A 40 mm1 5/8 in N/A 40 mm1 5/8 in N/A 50 mm2 1/8 in
Max. RPM N/A 9000 rpm N/A 9000 rpm N/A 9000 rpm N/A 9000 rpm N/A 7000 rpm
Color N/A Red N/A Blue N/A White N/A Black N/A Red
Continuous Torque N/A 150 N·m1324 in·lb N/A 293 N·m2594 in·lb N/A 293 N·m2594 in·lb N/A 452 N·m4001 in·lb N/A 484 N·m4283 in·lb