Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX double ended spacers utilize two standard hubs, two inserts, and two covers.
Unit of Measure
Items
QUICK FLEX DoubleEndedSpacer

QUICK FLEX Double Ended Spacer Body

QUICK FLEX DoubleEndedSpacer

QUICK FLEX Double Ended Spacer Body

QUICK FLEX DoubleEndedSpacer

QUICK FLEX Double Ended Spacer Body

QUICK FLEX DoubleEndedSpacer

QUICK FLEX Double Ended Spacer Body

QUICK FLEX DoubleEndedSpacer

QUICK FLEX Double Ended Spacer Body
Description  N/A QF1000DESPBODYX250MM N/A QF100DESPBDX120 N/A QF100DESPBODYX6 N/A QF100DESPBODYX8.9 N/A QF10260DSBY1830
Type N/A QUICK FLEX Spacer Body
Dimension S N/A 250 mm N/A 120 mm N/A 6.000 in N/A 8.900 in N/A 1830 mm
Dimension D1 N/A
Color N/A
Style N/A
Application N/A
Dimension D N/A
Weight N/A
Complete Coupling Weight N/A
Max RPM N/A
Torque N/A
Max. Angular Misalignment (per Gear Mesh) N/A
Parallel Misalignment N/A
Cubic inches N/A
Size N/A 1000 N/A 100 N/A 100 N/A 100 N/A 10260