Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • The QUICK FLEX Type coupling consists of two standard hubs and one insert and one cover.
  • QUICK FLEX flexible urethane coupling inserts are resistant to most chemicals and avaialble in four materials for varying temperature and torque needs.
Unit of Measure
Items
quickflex-inserts

QUICK FLEX Elastomeric Inserts

quickflex-inserts

QUICK FLEX Elastomeric Inserts

quickflex-inserts

QUICK FLEX Elastomeric Inserts

quickflex-inserts

QUICK FLEX Elastomeric Inserts

quickflex-inserts

QUICK FLEX Elastomeric Inserts
Description N/A The QUICK FLEX Type coupling consists of two standard hubs, one cover, and one elastomeric insert.
Description  N/A QF5TINSERT N/A QF5BINSERT N/A QF5INSERT N/A QF5HINSERT N/A QF15TINSERT
Coupling Size N/A 5 N/A 5 N/A 5 N/A 5 N/A 15
Coupling Type N/A QUICK FLEX®
Material N/A Urethane N/A Urethane N/A Urethane N/A High Temp Urethane N/A Urethane
Max. Bore (Dimensions ID1/ID2) N/A 1.23 in31.2 mm N/A 1.23 in31.2 mm N/A 1.23 in31.2 mm N/A 1.23 in31.2 mm N/A 1.66 in42.2 mm
Insert Style N/A Wrap
Color N/A Black N/A Blue N/A Red N/A White N/A Black
Normal Temperature Range N/A - ºC N/A N/A N/A N/A
Torque  N/A N/A N/A N/A N/A 452 in·lb
Dimension A N/A 2.23 in56.6 mm N/A 2.23 in56.6 mm N/A 2.23 in56.6 mm N/A 2.23 in56.6 mm N/A 2.86 in72.6 mm
Dimension B N/A
Inner Diameter (L) N/A 1.23 in31.2 mm N/A 1.23 in31.2 mm N/A 1.23 in31.2 mm N/A 1.23 in31.2 mm N/A 1.66 in42.2 mm
Dimension W N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 0.85 in21.6 mm
Angular Misalignment N/A 2 º
Parallel Misalignment N/A 0.02 in N/A 0.02 in N/A 0.02 in N/A 0.02 in N/A 0.039 in
Shore Hardness N/A 68D N/A 60D N/A 48D N/A 60D N/A 68D
Damping Capacity N/A None
Chemical Resistance N/A QUICK FLEX
Type N/A Elastomeric Insert
Weight N/A
Cubic inches N/A