Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
88345043358 QUICK FLEX Flanged Spacer Hubs - Inch (Imperial) Bores |
88345042912 QUICK FLEX Flanged Spacer Hubs - Inch (Imperial) Bores |
88345043767 QUICK FLEX Flanged Spacer Hubs - Inch (Imperial) Bores |
88345042913 QUICK FLEX Flanged Spacer Hubs - Inch (Imperial) Bores |
88345040985 QUICK FLEX Flanged Spacer Hubs - Inch (Imperial) Bores |
|||||
| Description | N/A QF100SPHUBX2-7/8U | N/A QF15SPHUBX1 | N/A QF15SPHUBX1-1/2 | N/A QF15SPHUBX1-1/4 | N/A QF15SPHUBX1-1/8 | |||||
| Bore Size | N/A 2-7/8 in | N/A 1 in | N/A 1-1/2 in | N/A 1-1/4 in | N/A 1-1/8 in | |||||
| Hub Style | N/A | |||||||||
| Coupling Type | N/A QUICK FLEX | |||||||||
| Coupling Size | N/A 100 | N/A 15 | N/A 15 | N/A 15 | N/A 15 | |||||
| Material | N/A AISI 1018 | |||||||||
| Keyway Size (W x D) | N/A 3/4X3/8 in | N/A 1/4x1/8 in | N/A 3/8x3/16 in | N/A 1/4x1/8 in | N/A 1/4x1/8 in | |||||
| Overall Length | N/A | |||||||||
| Color | N/A Metallic | |||||||||
| Nominal Torque | N/A | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 3.000 in75 mm | N/A 1.625 in40 mm | N/A 1.625 in40 mm | N/A 1.625 in40 mm | N/A 1.625 in40 mm | |||||
| Hub Length | N/A | |||||||||
| Max. Speed | N/A | |||||||||
| Dimension G | N/A | |||||||||
| Dimension SL | N/A | |||||||||
| Dimension T | N/A | |||||||||
| Rated HP at 100 rpm | N/A | |||||||||
| Rated HP at 1,200 rpm | N/A | |||||||||
| Rated HP at 1,800 rpm | N/A | |||||||||
| Rated HP at 3,600 rpm | N/A | |||||||||
| # of Jaws | N/A | |||||||||
| Elastomeric Member | N/A | |||||||||
| Weight | N/A | |||||||||
| Weight (Complete Coupling w/ Max. Bores) | N/A | |||||||||
| Weight (Complete Coupling w/ Min. Bores) | N/A | |||||||||
| Cubic inches | N/A | |||||||||
|
|
||||||||||