Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
Unit of Measure
Items
QUICK FLEX flanged spacer hub

QUICK FLEX Flanged Spacer Hubs - Metric Bores

QUICK FLEX flanged spacer hub

QUICK FLEX Flanged Spacer Hubs - Metric Bores

QUICK FLEX flanged spacer hub

QUICK FLEX Flanged Spacer Hubs - Metric Bores

QUICK FLEX flanged spacer hub

QUICK FLEX Flanged Spacer Hubs - Metric Bores

QUICK FLEX flanged spacer hub

QUICK FLEX Flanged Spacer Hubs - Metric Bores
Description  N/A QF15SPHUBX24MM N/A QF15SPHUBX25MM N/A QF15SPHUBX28MM N/A QF15SPHUBX29MM N/A QF15SPHUBX32MM
Bore Size N/A 24 mm N/A 25 mm N/A 28 mm N/A 29 mm N/A 32 mm
Hub Style N/A
Coupling Type N/A QUICK FLEX
Coupling Size N/A 15
Material N/A 1020
Keyway Size (mm) N/A 8X3.3
Overall Length N/A
Color N/A Metallic
Nominal Torque N/A
Min. Bore (Dimensions ID1/ID2) N/A
Max. Bore (Dimensions ID1/ID2) N/A 40 mm
Hub Length N/A
Max. Speed N/A
Dimension G N/A
Dimension SL N/A
Dimension T N/A
Rated HP at 100 rpm N/A
Rated HP at 1,200 rpm N/A
Rated HP at 1,800 rpm N/A
Rated HP at 3,600 rpm N/A
# of Jaws N/A
Elastomeric Member N/A
Weight N/A
Weight (Complete Coupling w/ Max. Bores) N/A
Weight (Complete Coupling w/ Min. Bores) N/A
Cubic inches N/A