Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
Unit of Measure
Items
Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Inch Pipe

Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Inch Pipe

Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Inch Pipe

Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Inch Pipe
Description  N/A ELASTIC BUSHING-1/4"-PIPE N/A ELASTIC BUSHING-1/2"-PIPE N/A ELASTIC BUSHING-3/4"-PIPE N/A ELASTIC BUSHING-1"-PIPE
Height N/A 1.610 in N/A 1.650 in N/A 1.650 in N/A 1.650 in
Type N/A Imperial Pipe
Material N/A Elastic
Temperature  N/A 194 to 203 ºF
Bushing Series N/A Pipe
Dimension A N/A 0.690 in17.50 mm N/A 0.980 in25.00 mm N/A 1.180 in30.00 mm N/A 1.460 in37.00 mm
Dimension B N/A 0.470 in11.90 mm N/A 0.760 in19.40 mm N/A 0.960 in24.40 mm N/A 1.240 in31.40 mm
Dimension C N/A 0.940 in24.00 mm N/A 1.180 in30.00 mm N/A 1.380 in35.00 mm N/A 1.570 in40.00 mm
Dimension D N/A 1.260 in32.00 mm N/A 1.570 in40.00 mm N/A 1.770 in45.00 mm N/A 1.970 in50.00 mm
Dimension E N/A 0.980 in25.00 mm
Dimension F N/A 0.160 in4.0 mm N/A 0.200 in5.00 mm N/A 0.200 in5.00 mm N/A 0.200 in5.00 mm
Dimension G N/A 0.470 in12.00 mm
UPC Number N/A 1901 N/A 1933 N/A 1913 N/A 1917
Weight N/A 0.03 lb N/A 0.04 lb N/A 0.05 lb N/A 0.05 lb
Cubic inches N/A 2.55604 in³ N/A 4.06709 in³ N/A 5.16929 in³ N/A 6.40349 in³