Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
Unit of Measure
Items
Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Inch Tubing

Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Inch Tubing

Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Inch Tubing

Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Inch Tubing

Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Inch Tubing
Description  N/A ELASTIC BUSHING-1/4"-TUBING N/A ELASTIC BUSHING-3/8"-TUBING N/A ELASTIC BUSHING-1/2"-TUBING N/A ELASTIC BUSHING-3/4"-TUBING N/A ELASTIC BUSHING-1-1/4"-TUBING
Height N/A 1.570 in N/A 1.570 in N/A 1.570 in N/A 1.610 in N/A 1.650 in
Type N/A Imperial Tubing
Material N/A Elastic
Temperature  N/A 194 to 203 ºF
Bushing Series N/A Inch Tubing
Dimension A N/A 0.410 in10.50 mm N/A 0.530 in13.50 mm N/A 0.670 in17.00 mm N/A 0.910 in23.00 mm N/A 1.420 in36.00 mm
Dimension B N/A 0.250 in6.35 mm N/A 0.380 in9.52 mm N/A 0.500 in12.70 mm N/A 0.750 in19.00 mm N/A 1.250 in31.75 mm
Dimension C N/A 0.470 in12.00 mm N/A 0.630 in16.00 mm N/A 0.940 in24.00 mm N/A 0.940 in24.00 mm N/A 1.570 in40.00 mm
Dimension D N/A 0.710 in18.00 mm N/A 0.910 in23.00 mm N/A 1.260 in32.00 mm N/A 1.260 in32.00 mm N/A 1.970 in50.00 mm
Dimension E N/A 0.980 in25.00 mm
Dimension F N/A 0.120 in3.0 mm N/A 0.120 in3.0 mm N/A 0.120 in3.0 mm N/A 0.160 in4.0 mm N/A 0.200 in5.00 mm
Dimension G N/A 0.470 in12.00 mm
Cubic inches N/A 0.79144 in³ N/A 1.30012 in³ N/A 2.49253 in³ N/A 2.55604 in³ N/A 6.40349 in³
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.03 lb N/A 0.02 lb N/A 0.05 lb