Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
  • Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
Unit of Measure
Items
Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Metric Tubing

Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Metric Tubing

Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Metric Tubing

Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Metric Tubing

Elastic Bushings w/ Imperial Pipe

Elastic Bushings with Metric Tubing
Description  N/A ELASTIC BUSHING-8MM-TUBING N/A ELASTIC BUSHING-10MM-TUBING N/A ELASTIC BUSHING-12MM-TUBING N/A ELASTIC BUSHING-16MM-TUBING N/A ELASTIC BUSHING-18MM-TUBING
Height N/A 1.570 in N/A 1.570 in N/A 1.610 in N/A 1.610 in N/A 1.610 in
Type N/A Metric Tubing
Material N/A Elastic
Temperature  N/A 194 to 203 ºF90 to 95 ºC
Bushing Series N/A Metric Tubing
Dimension A N/A 0.470 in12.00 mm N/A 0.550 in14.00 mm N/A 0.630 in16.00 mm N/A 0.790 in20.00 mm N/A 0.870 in22.00 mm
Dimension B N/A 0.310 in8.00 mm N/A 0.390 in10.00 mm N/A 0.470 in12.00 mm N/A 0.630 in16.00 mm N/A 0.710 in18.00 mm
Dimension C N/A 0.550 in14.00 mm N/A 0.710 in18.00 mm N/A 0.710 in18.00 mm N/A 0.940 in24.00 mm N/A 0.940 in24.00 mm
Dimension D N/A 0.790 in20.00 mm N/A 0.920 in24.00 mm N/A 0.940 in24.00 mm N/A 1.260 in32.00 mm N/A 1.260 in32.00 mm
Dimension E N/A 0.980 in25.00 mm
Dimension F N/A 0.120 in3.0 mm N/A 0.120 in3.0 mm N/A 0.160 in4.0 mm N/A 0.160 in4.0 mm N/A 0.160 in4.0 mm
Dimension G N/A 0.470 in12.00 mm
Cubic inches N/A 0.97984 in³ N/A 1.32885 in³ N/A 1.42260 in³ N/A 2.55604 in³ N/A 2.55604 in³
Weight N/A 0.01 lb N/A 0.02 lb N/A 0.01 lb N/A 0.02 lb N/A 0.02 lb