Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.

Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Unit of Measure
Items
Enviro Seal™ Kits - Metric-2

ENVIRO SEAL-7.1 GAL-KIT-NBR

Enviro Seal™ Kits - Metric-2

ENVIRO SEAL-11 GAL-KIT-NBR

Enviro Seal™ Kits - Metric-2

ENVIRO SEAL-17 GAL-KIT-NBR
Description  N/A ENVIRO SEAL-7.1 GAL-KIT-NBR N/A ENVIRO SEAL-11 GAL-KIT-NBR N/A ENVIRO SEAL-17 GAL-KIT-NBR
Dimension A N/A 13.740 in349.00 mm N/A 17.010 in432.00 mm N/A 18.980 in482.00 mm
Reservoir Capacity N/A 7.10 gal N/A 11.00 gal N/A 17.00 gal
Weight N/A 0.90 lb0.41 Kg N/A 1.10 lb0.50 Kg N/A 1.3 lb0.59 Kg
Dimension B N/A 19.650 in499.00 mm N/A 20.980 in533.00 mm N/A 24.530 in623.00 mm
Dimension C N/A 0.910 in23.00 mm
Dimension D N/A 13.740 in349.00 mm N/A 17.010 in432.05 mm N/A 18.980 in482.09 mm
UPC Number N/A 2307 N/A 2311 N/A 2317
Cubic inches N/A 245.69181 in³ N/A 324.75152 in³ N/A 423.67725 in³