Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
Unit of Measure
Items
Hydraulic Aluminum Reservoirs w/ Plug - Metric

Aluminum Tanks/Reservoirs (tank only)

Hydraulic Aluminum Reservoirs w/ Plug - Metric

Aluminum Tanks/Reservoirs (tank only)

Hydraulic Aluminum Reservoirs w/ Plug - Metric

Aluminum Tanks/Reservoirs (tank only)

Hydraulic Aluminum Reservoirs w/ Plug - Metric

Aluminum Tanks/Reservoirs (tank only)

Hydraulic Aluminum Reservoirs w/ Plug - Metric

Aluminum Tanks/Reservoirs (tank only)
Description  N/A TANK-1.6 GAL-AL-W/PLUG N/A TANK-2.6 GAL-AL-W/PLUG N/A TANK-4.5 GAL-AL-W/PLUG N/A TANK-7.1 GAL-AL-W/PLUG N/A TANK-11 GAL-AL-W/PLUG
Height N/A 7.080 in N/A 8.470 in N/A 9.650 in N/A 11.220 in N/A 12.400 in
Width N/A 8.660 in N/A 9.450 in N/A 11.340 in N/A 13.390 in N/A 16.340 in
Tank Effective Volume N/A 1.60 gal6.00 L N/A 2.60 gal10.00 L N/A 4.50 gal17.00 L N/A 7.10 gal27.00 L N/A 11.00 gal40.00 L
Material N/A Aluminum
Weight N/A 3.7 lb1.68 Kg N/A 5.10 lb2.31 Kg N/A 9.50 lb4.31 Kg N/A 11.00 lb4.99 Kg N/A 15.40 lb6.99 Kg
Length N/A 10.240 in260.10 mm N/A 12.200 in309.88 mm N/A 14.410 in366.01 mm N/A 19.290 in489.97 mm N/A 20.280 in515.11 mm
Specific Cooling Capacity N/A 30709.00 BTU´s/hr N/A 51182.00 BTU´s/hr N/A 61419.00 BTU´s/hr N/A 78479.00 BTU´s/hr N/A 88716.00 BTU´s/hr
Specific Cooling Capacity - P/∆t (W/K) N/A 9.00 N/A 15.00 N/A 18.00 N/A 23.00 N/A 26.00
Cooling Capacity N/A 1228.00 BTU´s/hr N/A 2047.00 BTU´s/hr N/A 2457.00 BTU´s/hr N/A 3139.00 BTU´s/hr N/A 3549.00 BTU´s/hr
Cooling Capacity - P(kw) ∆t = 40 K N/A 0.36 N/A 0.60 N/A 0.72 N/A 0.92 N/A 1.04
Surface Area w/ Tank Lid N/A 2.70 ft²0.25 m² N/A 3.80 ft²0.35 m² N/A 5.40 ft²0.50 m² N/A 8.10 ft²0.75 m² N/A 10.80 ft²1.00 m²
UPC Number N/A 2102 N/A 2103 N/A 2105 N/A 2107 N/A 2111