Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Oil Level Sights (Oil Eye Sights) - Imperial

Oil Level Sight

Oil Level Sights (Oil Eye Sights) - Imperial

Oil Level Sight

Oil Level Sights (Oil Eye Sights) - Imperial

Oil Level Sight w/ Nut
Description  N/A OIL LEVEL SIGHT-A18 N/A OIL LEVEL SIGHT-KL33 N/A OIL LEVEL SIGHT-KL13
Inside Diameter B N/A 0.350 in9.00 mm N/A 0.910 in23.00 mm N/A 0.710 in18.00 mm
Weight N/A 0.21 lb N/A 0.40 lb N/A 0.07 lb
Outside Diameter  C N/A 0.790 in20.00 mm N/A 1.650 in42.00 mm N/A 1.380 in35.00 mm
Thread G N/A G 1/4 N/A G 1 N/A G 3/4
Dimension D N/A 0.670 in17.00 mm N/A 0.940 in34.00 mm N/A 0.630 in32.00 mm
Dimension E N/A 0.630 in16.00 mm N/A 0.940 in24.00 mm N/A 0.670 in17.00 mm
Dimension F N/A 0.280 in7.00 mm N/A 0.430 in11.00 mm N/A 0.310 in8.00 mm
Type N/A KL 13 N/A KL 33 N/A A 18
UPC Number N/A 1713 N/A 1712 N/A 1711
Cubic inches N/A 1.27595 in³ N/A 2.55915 in³ N/A 0.39318 in³