Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Tank, tank lid, legs and casters ARE NOT included when ordering a seal kit, and must be ordered separately.

Note: Lid seal kit is not needed when Enviro Seal™ kit is ordered.
Unit of Measure
Items
Enviro Seal™ Kits - Metric-2

LID SEAL-1.6 GAL-KIT-STEEL

Enviro Seal™ Kits - Metric-2

LID SEAL-2.6 GAL-KIT-STEEL

Enviro Seal™ Kits - Metric-2

LID SEAL-4.5 GAL-KIT-STEEL

Enviro Seal™ Kits - Metric-2

LID SEAL-7.1 GAL-KIT-STEEL

Enviro Seal™ Kits - Metric-2

LID SEAL-11 GAL-KIT-STEEL
Description  N/A LID SEAL-1.6 GAL-KIT-STEEL N/A LID SEAL-2.6 GAL-KIT-STEEL N/A LID SEAL-4.5 GAL-KIT-STEEL N/A LID SEAL-7.1 GAL-KIT-STEEL N/A LID SEAL-11 GAL-KIT-STEEL
Height N/A 0.500 in N/A 0.500 in N/A 0.500 in N/A 0.625 in N/A 0.625 in
Width N/A 8.660 in N/A 9.450 in N/A 11.340 in N/A 13.390 in N/A 16.340 in
Reservoir Capacity N/A 1.60 gal N/A 2.60 gal N/A 4.50 gal N/A 7.10 gal N/A 11.00 gal
Material N/A Steel
Weight N/A 0.20 lb0.10 Kg
Length N/A 10.240 in260.10 mm N/A 12.200 in309.88 mm N/A 14.410 in366.01 mm N/A 19.290 in489.97 mm N/A 20.280 in515.11 mm
UPC Number N/A 2202 N/A 2203 N/A 2205 N/A 2207 N/A 2211
Cubic inches N/A 44.33920 in³ N/A 57.64500 in³ N/A 81.70470 in³ N/A 161.43319 in³ N/A 207.10950 in³