Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Tank, seal kit, legs and casters ARE NOT included when ordering a tank lid, and must be ordered separately.
Unit of Measure
Items
Enviro Seal™ Kits - Metric-2

TANK-1.6 GAL-LID-STEEL

Enviro Seal™ Kits - Metric-2

TANK-2.6 GAL-LID-STEEL

Enviro Seal™ Kits - Metric-2

TANK-4.5 GAL-LID-STEEL

Enviro Seal™ Kits - Metric-2

TANK-7.1 GAL-LID-STEEL

Enviro Seal™ Kits - Metric-2

TANK-11 GAL-LID-STEEL
Description  N/A TANK-1.6 GAL-LID-STEEL N/A TANK-2.6 GAL-LID-STEEL N/A TANK-4.5 GAL-LID-STEEL N/A TANK-7.1 GAL-LID-STEEL N/A TANK-11 GAL-LID-STEEL
Height N/A 0.160 in N/A 0.160 in N/A 0.160 in N/A 0.200 in N/A 0.200 in
Width N/A 8.660 in N/A 9.530 in N/A 11.460 in N/A 13.430 in N/A 16.690 in
Reservoir Capacity N/A 1.60 gal N/A 2.60 gal N/A 4.50 gal N/A 7.10 gal N/A 11.00 gal
Material N/A Steel
Weight N/A 3.10 lb1.41 Kg N/A 5.50 lb2.49 Kg N/A 7.90 lb3.58 Kg N/A 14.10 lb6.40 Kg N/A 18.70 lb8.48 Kg
Length N/A 10.240 in260.10 mm N/A 12.280 in311.91 mm N/A 14.530 in369.06 mm N/A 19.330 in490.98 mm N/A 20.670 in525.02 mm
UPC Number N/A 1412 N/A 1413 N/A 1415 N/A 1427 N/A 1431
Cubic inches N/A 14.18854 in³ N/A 18.72454 in³ N/A 26.64221 in³ N/A 51.92038 in³ N/A 68.99646 in³