Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Leg Kits - Metric - 1302, 1305

CASTER-7.1 GAL-KIT-AL

Leg Kits - Metric - 1303, 1306

TANK-7.1-32 GAL-CASTER-AL
Description  N/A CASTER-7.1 GAL-KIT-AL N/A TANK-7.1-32 GAL-CASTER-AL
Height N/A 5.91 in
Width N/A 2.000 in
Reservoir Capacity N/A 7.10 gal N/A 11.00 gal
Weight N/A 0.86 lb N/A 2.20 lb
Length N/A 3.500 in88.90 mm
UPC Number N/A 1330 N/A 1331
Cubic inches N/A 41.37000 in³