Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Steel Lid Seal Kits - Metric - 2203

TANK-2.6-4.5 GAL-LEG-AL

Leg Kits - Metric - 1302, 1305

TANK-7.1-17 GAL-LEG-AL
Description  N/A TANK-2.6-4.5 GAL-LEG-AL N/A TANK-7.1-17 GAL-LEG-AL
Height N/A 2.950 in N/A 5.91 in
Width N/A 1.500 in N/A 2.950 in
Reservoir Capacity N/A 2.60 gal N/A 7.10 gal
Weight N/A 0.13 lb N/A 0.64 lb
Length N/A 1.500 in38.10 mm N/A 2.950 in74.93 mm
UPC Number N/A 1320 N/A 1321
Cubic inches N/A 6.63750 in³ N/A 51.43178 in³