Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Tank, tank lid, seal fasteners, legs and casters ARE NOT included when ordering a seal, and must be ordered separately.

Note: Lid seal is not needed when Enviro Seal™ kit is ordered.
Unit of Measure
Items
Enviro Seal™ Kits - Metric-2

TANK-1.6 GAL-LID SEAL

Enviro Seal™ Kits - Metric-2

TANK-2.6 GAL-LID SEAL

Enviro Seal™ Kits - Metric-2

TANK-4.5 GAL-LID SEAL

Enviro Seal™ Kits - Metric-2

TANK-7.1 GAL-LID SEAL

Enviro Seal™ Kits - Metric-2

TANK-11 GAL-LID SEAL
Description  N/A TANK-1.6 GAL-LID SEAL N/A TANK-2.6 GAL-LID SEAL N/A TANK-4.5 GAL-LID SEAL N/A TANK-7.1 GAL-LID SEAL N/A TANK-11 GAL-LID SEAL
Height N/A 0.625 in
Width N/A 8.660 in N/A 9.450 in N/A 11.340 in N/A 13.390 in N/A 16.340 in
Reservoir Capacity N/A 1.60 gal N/A 2.60 gal N/A 4.50 gal N/A 7.10 gal N/A 11.00 gal
Weight N/A 0.04 lb N/A 0.05 lb N/A 0.06 lb N/A 0.13 lb N/A 0.14 lb
Length N/A 10.240 in260.10 mm N/A 12.200 in309.88 mm N/A 14.410 in366.01 mm N/A 19.290 in489.97 mm N/A 20.280 in515.11 mm
UPC Number N/A 1202 N/A 1203 N/A 1205 N/A 1207 N/A 1211
Cubic inches N/A 55.42400 in³ N/A 72.05625 in³ N/A 102.13088 in³ N/A 161.43319 in³ N/A 207.10950 in³