Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514414322 Rigid Sleeve Couplings without Keyway - Inch (Imperial) Bores |
68514414324 Rigid Sleeve Couplings without Keyway - Inch (Imperial) Bores |
68514414326 Rigid Sleeve Couplings without Keyway - Inch (Imperial) Bores |
|||
| Description | N/A SC250-CP-1/4-NKW | N/A SC312-CP-5/16-NKW | N/A SC375-CP-3/8-NKW | |||
| Bore Size | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | |||
| Type | N/A Rigid Coupling | |||||
| Coupling | N/A SC250 | N/A SC312 | N/A SC375 | |||
| Material | N/A Steel | |||||
| Bolt Size (Dimension T) | N/A 8-32 x 1/8 | N/A 8-32 x 1/8 | N/A 10-24 x 3/16 | |||
| Keyway Size (W x D) | N/A No Keyway | |||||
| Weight | N/A 0.06 lb | N/A 0.06 lb | N/A 0.10 lb | |||
| Style | N/A Rigid | |||||
| Outside Diameter | N/A 0.500 in | N/A 0.620 in | N/A 0.750 in | |||
| Overall Length | N/A 0.750 in | N/A 1 in | N/A 1 in | |||
| Color | N/A Gray/Metallic | |||||
| Normal Temperature Range | N/A -40 to 1000 ºF | |||||
| Nominal Torque | N/A Determined by Key Stock Material | |||||
| Bore Type | N/A Finished Bore | |||||
| Max. Speed | N/A 3600.00 rpm | |||||
| Dimension SL | N/A 0.190 in4.83 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | |||
| Coupling Type | N/A Rigid | |||||
| UPC Number | N/A 14322 | N/A 14324 | N/A 14326 | |||
| Cubic inches | N/A 0.18750 in³ | N/A 0.38440 in³ | N/A 0.56250 in³ | |||
|
|
||||||