RunRight® RAV Anti-Vibration mounts are designed for multi-directional applications requiring the absorption of tensile, pressure and shear loads. Typically mounted horizontally on the floor, they can also be used for wall and ceiling applications. They are manufactured with aluminum housings and inner squares and have steel brackets. They are manufactured with standard Tensys 10™ rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Note: RunRight Type RAV mounts are to be used where the machine frequency is LESS THAN the Type RAV mount natural frequency.
Items |
![]() 68514453373 RunRight® Anti-Vibration Mounting - Type RAV |
![]() 68514457653 RunRight® Anti-Vibration Mounting - Type RAV |
![]() 68514457654 RunRight® Anti-Vibration Mounting - Type RAV |
![]() 68514457655 RunRight® Anti-Vibration Mounting - Type RAV |
![]() 68514457656 RunRight® Anti-Vibration Mounting - Type RAV |
|||||
Description | N/A RAV-15-ANTI VIBE MOUNT | N/A RAV-18-ANTI VIBE MOUNT | N/A RAV-27-ANTI VIBE MOUNT | N/A RAV-38-ANTI VIBE MOUNT | N/A RAV-45-ANTI VIBE MOUNT | |||||
G Load Range | N/A 67 to 180 lb300 to 800 N | N/A 135 to 360 lb600 to 1600 N | N/A 292 to 670 lb1300 to 3000 N | N/A 585 to 1125 lb2600 to 5000 N | N/A 1000 to 1800 lb4500 to 8000 N | |||||
Width (Dim N) | N/A 2.32 in | N/A 2.91 in | N/A 3.35 in | N/A 4.61 in | N/A 5.63 in | |||||
Series | N/A RAV 15 | N/A RAV 18 | N/A RAV 27 | N/A RAV 38 | N/A RAV 45 | |||||
Type | N/A Anti-Vibrating Mount | |||||||||
Height (Dim A) | N/A 1.93 in | N/A 2.6 in | N/A 3.31 in | N/A 4.13 in | N/A 5.0 in | |||||
Depth (Dim B) | N/A 3.15 in | N/A 3.94 in | N/A 5.12 in | N/A 6.10 in | N/A 7.48 in | |||||
Material | N/A Natural Rubber | |||||||||
Application | N/A Anti Vibration Mount | |||||||||
Contents | N/A One Complete Unit | |||||||||
Cubic inches | N/A 13.98285 in³ | N/A 29.81004 in³ | N/A 56.94259 in³ | N/A 116.13973 in³ | N/A 218.04200 in³ | |||||
Mount Natural Frequency (G Min to G Max) | N/A 30-23 Hz | N/A 25-15 Hz | N/A 28-20 Hz | N/A 14-12 Hz | N/A 15-12 Hz | |||||
|