Batch CAD Cart (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC HS are specifically designed to suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions, and eliminates resulting safety concerns. All housings are cast iron the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40°F to +180°F (-40°C to +80°C) temperature range.

Unit of Measure
Items
RunRight® RSC HS

RunRight® Oscillating Mounts - Type RSC HS

RunRight® RSC HS

RunRight® Oscillating Mounts - Type RSC HS

RunRight® RSC HS

RunRight® Oscillating Mounts - Type RSC HS

RunRight® RSC HS

RunRight® Oscillating Mounts - Type RSC HS

RunRight® RSC HS

RunRight® Oscillating Mounts - Type RSC HS
Description  N/A RSC-HS-28-OSC MOUNT N/A RSC-HS-38-OSC MOUNT N/A RSC-HS-45-OSC MOUNT N/A RSC-HS-50-OSC MOUNT N/A RSC-HS-50-2-OSC MOUNT
Type N/A RSC HS
G Load Range N/A 112 to 281 lb500 to 1250 N N/A 270 to 562 lb1200 to 2500 N N/A 450 to 944 lb2000 to 4200 N N/A 787 to 1888 lb3500 to 8400 N N/A 1350 to 3147 lb6000 to 14000 N
Dimension A (Unloaded) N/A 6.46 in164 mm N/A 8.78 in223 mm N/A 10.43 in265 mm N/A 11.34 in288 mm N/A 11.34 in288 mm
Dimension C N/A 2.76 in70 mm N/A 3.74 in95 mm N/A 4.33 in110 mm N/A 5.12 in130 mm N/A 5.12 in130 mm
Dimension E N/A 3.14 in80 mm N/A 3.94 in100 mm N/A 4.53 in115 mm N/A 5.12 in130 mm N/A 5.12 in130 mm
Dimension F N/A 4.13 in105 mm N/A 4.92 in130 mm N/A 5.83 in148 mm N/A 7.00 in178 mm N/A 7.00 in178 mm