Batch CAD Cart (0)
  • Cart is empty

The RunRight® RDH is a drive head design which transmits power from an eccentric, through the connecting rod and flexible head, to activate vibratory conveyors, screens, or feeder apparatus and equipment. The outer housings are manufactured steel weldments and the inner squares are aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure
Items
RunRight® RDH

RunRight® Oscillating Mounts - Type RDH (Drive Head)

RunRight® RDH

RunRight® Oscillating Mounts - Type RDH (Drive Head)

RunRight® RDH

RunRight® Oscillating Mounts - Type RDH (Drive Head)

RunRight® RDH

RunRight® Oscillating Mounts - Type RDH (Drive Head)

RunRight® RDH

RunRight® Oscillating Mounts - Type RDH (Drive Head)
Description  N/A RDH-18-OSC DRIVE HEAD RH N/A RDH-18-OSC DRIVE HEAD LH N/A RDH-27-OSC DRIVE HEAD RH N/A RDH-27-OSC DRIVE HEAD LH N/A RDH-38-OSC DRIVE HEAD RH
Type N/A RDH
F Max N/A 90 lb400 N N/A 90 lb400 N N/A 225 lb1000 N N/A 225 lb1000 N N/A 450 lb2000 N
RPM @ Max @ 5° N/A 600 rpm N/A 600 rpm N/A 560 rpm N/A 560 rpm N/A 530 rpm
Dimension A N/A 1.97 in50 mm N/A 1.97 in50 mm N/A 2.36 in60 mm N/A 2.36 in60 mm N/A 3.15 in80 mm
Dimension C N/A 1.24 in31.5 mm N/A 1.24 in31.5 mm N/A 1.59 in40.5 mm N/A 1.59 in40.5 mm N/A 2.09 in53 mm
Dimension D N/A 1.77 in45 mm N/A 1.77 in45 mm N/A 2.36 in60 mm N/A 2.36 in60 mm N/A 3.15 in80 mm
Dimension E N/A 0.79 in20 mm N/A 0.79 in20 mm N/A 1.06 in27 mm N/A 1.06 in27 mm N/A 1.46 in37 mm
Dimension M N/A M12 N/A M12-LH N/A M16 N/A M16-LH N/A M20