RunRight® Oscillating Mounts - Type RSC 15 to 45RunRight® Oscillating Mounts
The RunRight® Oscillation Mounts RSC 15 to 45 are specifically designed to support or suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions and eliminates resulting safety concerns. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
68514478498 RunRight® Oscillating Mounts - Type RSC 15 to 45
68514478499 RunRight® Oscillating Mounts - Type RSC 15 to 45
68514478500 RunRight® Oscillating Mounts - Type RSC 15 to 45
68514478501 RunRight® Oscillating Mounts - Type RSC 15 to 45
68514481086 RunRight® Oscillating Mounts - Type RSC 15 to 45
Description
N/ARSC-15-OSC MOUNT
N/ARSC-18-OSC MOUNT
N/ARSC-27-OSC MOUNT
N/ARSC-38-OSC MOUNT
N/ARSC-45-OSC MOUNT
Type
N/ARSC
G Load Range
N/A11 to 36 lb50 to 160 N
N/A27 to 67 lb120 to 300 N
N/A56 to 180 lb250 to 800 N
N/A135 to 360 lb600 to 1600 N
N/A270 to 670 lb1200 to 3000 N
Dimension A (Unloaded)
N/A6.57 in167 mm
N/A8.11 in206 mm
N/A9.25 in235 mm
N/A11.85 in301 mm
N/A13.62 in346 mm
Dimension C
N/A3.15 in80 mm
N/A3.94 in100 mm
N/A3.94 in100 mm
N/A4.92 in125 mm
N/A5.51 in140 mm
Dimension D
N/A0.28 in7 mm
N/A0.35 in9 mm
N/A0.43 in11 mm
N/A0.51 in13 mm
N/A0.51 in13 mm
Dimension E
N/A1.97 in50 mm
N/A2.36 in60 mm
N/A3.15 in80 mm
N/A3.94 in100 mm
N/A4.53 in148 mm
Dimension F
N/A2.56 in66 mm
N/A3.15 in80 mm
N/A4.13 in105 mm
N/A4.92 in125 mm
N/A5.83 in148 mm
This website or its third-party tools use cookies. If you want
to know more or to change your cookie settings on your computer or device, please see our cookie policy. By
closing this banner, or continuing to use this website, you consent to the use of cookies. Cookie Policy AcceptDecline
This website uses cookies to improve your
experience while you navigate through the website. Out of these cookies, the
cookies that are categorized as necessary are stored on your browser as they are
essential for the working of basic functionalities of the website. We also use
third-party cookies that help us analyze and understand how you use this
website. These cookies will be stored in your browser only with your consent.
You also have the option to opt-out of these cookies. But opting out of some of
these cookies may have an effect on your browsing experience.
Necessary cookies are absolutely essential for the website to function
properly. This category only includes cookies that ensures basic
functionalities and security features of the website. These cookies do not
store any personal information.
Any cookies that may not be particularly necessary for the website to
function and is used specifically to collect user personal data via
analytics, ads, other embedded contents are termed as non-necessary cookies.
It is mandatory to procure user consent prior to running these cookies on
your website.