RunRight® Oscillating Mounts - Type RSC D (Compact)RunRight® Oscillating Mounts
The RunRight® Oscillation Mounts RSC D are a compact design with a much higher load capacity than the standard AB Mounts, ideal for two mass systems. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
68514475676 RunRight® Oscillating Mounts - Type RSC D (Compact)
68514463733 RunRight® Oscillating Mounts - Type RSC D (Compact)
68514463734 RunRight® Oscillating Mounts - Type RSC D (Compact)
68514475677 RunRight® Oscillating Mounts - Type RSC D (Compact)
68514463854 RunRight® Oscillating Mounts - Type RSC D (Compact)
Description
N/ARSC-D-18-OSC MOUNT
N/ARSC-D-27-OSC MOUNT
N/ARSC-D-38-OSC MOUNT
N/ARSC-D-45-OSC MOUNT
N/ARSC-D-50-120-OSC MOUNT
Type
N/ARSC D
G Load Range
N/A110 to 270 lb500 to 1200 N
N/A225 to 560 lb1000 to 2500 N
N/A450 to 900 lb2000 to 4000 N
N/A675 to 1350 lb3000 to 6000 N
N/A900 to 2025 lb4000 to 9000 N
Dimension A (Unloaded)
N/A5.39 in137 mm
N/A7.24 in184 mm
N/A9.61 in244 mm
N/A11.73 in298 mm
N/A12.95 in329 mm
Dimension C
N/A2.40 in61 mm
N/A3.66 in93 mm
N/A4.65 in118 mm
N/A5.20 in132 mm
N/A5.59 in142 mm
Dimension D
N/A1.97 in50 mm
N/A3.15 in80 mm
N/A3.94 in100 mm
N/A4.33 in110 mm
N/A4.72 in120 mm
Dimension F
N/A3.54 in90 mm
N/A4.72 in120 mm
N/A5.91 in150 mm
N/A6.69 in170 mm
N/A7.28 in185 mm
This website or its third-party tools use cookies. If you want
to know more or to change your cookie settings on your computer or device, please see our cookie policy. By
closing this banner, or continuing to use this website, you consent to the use of cookies. Cookie Policy AcceptDecline
This website uses cookies to improve your
experience while you navigate through the website. Out of these cookies, the
cookies that are categorized as necessary are stored on your browser as they are
essential for the working of basic functionalities of the website. We also use
third-party cookies that help us analyze and understand how you use this
website. These cookies will be stored in your browser only with your consent.
You also have the option to opt-out of these cookies. But opting out of some of
these cookies may have an effect on your browsing experience.
Necessary cookies are absolutely essential for the website to function
properly. This category only includes cookies that ensures basic
functionalities and security features of the website. These cookies do not
store any personal information.
Any cookies that may not be particularly necessary for the website to
function and is used specifically to collect user personal data via
analytics, ads, other embedded contents are termed as non-necessary cookies.
It is mandatory to procure user consent prior to running these cookies on
your website.