Batch CAD Cart (0)
  • Cart is empty

The RunRight® Oscillation Mounts RSC SS are a stainless steel design specific for the food, pharmaceutical and wash down requirements. All housings, arms and inner squares are manufactured out of stainless steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure
Items
RunRight® Type RSC SS

RunRight® Oscillating Mounts - Type RSC SS (Stainless Steel)

RunRight® Type RSC SS

RunRight® Oscillating Mounts - Type RSC SS (Stainless Steel)

RunRight® Type RSC SS

RunRight® Oscillating Mounts - Type RSC SS (Stainless Steel)

RunRight® Type RSC SS

RunRight® Oscillating Mounts - Type RSC SS (Stainless Steel)

RunRight® Type RSC SS

RunRight® Oscillating Mounts - Type RSC SS (Stainless Steel)
Description  N/A RSC-SS-15-OSC MOUNT N/A RSC-SS-20-OSC MOUNT N/A RSC-SS-30-OSC MOUNT N/A RSC-SS-40-OSC MOUNT N/A RSC-SS-40-12-OSC MOUNT
Type N/A RSC SS
G Load Range N/A 16 to 40 lb70 to 180 N N/A 36 to 103 lb160 to 460 N N/A 90 to 225 lb400 to 1000 N N/A 157 to 360 lb700 to 1600 N N/A 292 to 720 lb1300 to 3200 N
Dimension A (Unloaded) N/A 6.58 in167 mm N/A 8.39 in213 mm N/A 9.82 in249 mm N/A 12.00 in305 mm N/A 10.61 in270 mm
Dimension C N/A 3.15 in80 mm N/A 3.94 in100 mm N/A 3.94 in100 mm N/A 4.92 in125 mm N/A 3.94 in100 mm
Dimension E N/A 1.97 in50 mm N/A 2.56 in65 mm N/A 3.35 in85 mm N/A 4.53 in115 mm N/A 4.53 in115 mm
Dimension F N/A 2.56 in66 mm N/A 3.35 in85 mm N/A 4.33 in110 mm N/A 5.90 in150 mm N/A 5.90 in150 mm