The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Items |
![]() 68514425220 RunRight® Oscillating Mounts - Type RSC UJ |
![]() 68514425221 RunRight® Oscillating Mounts - Type RSC UJ |
![]() 68514425222 RunRight® Oscillating Mounts - Type RSC UJ |
![]() 68514425223 RunRight® Oscillating Mounts - Type RSC UJ |
![]() 68514425224 RunRight® Oscillating Mounts - Type RSC UJ |
|||||
Description | N/A RSC-UJ-15-OSC MOUNT | N/A RSC-UJ-18-OSC MOUNT | N/A RSC-UJ-27-OSC MOUNT | N/A RSC-UJ-38-OSC MOUNT | N/A RSC-UJ-45-OSC MOUNT | |||||
Type | N/A RSC UJ | |||||||||
G Load Max - Hanging | N/A 36 lb160 N | N/A 67 lb300 N | N/A 180 lb800 N | N/A 360 lb1600 N | N/A 670 lb3000 N | |||||
G Load Max - Crank Driven | N/A 29 lb128 N | N/A 54 lb240 N | N/A 144 lb640 N | N/A 288 lb1280 N | N/A 540 lb2400 N | |||||
G Load Max - Free Oscillating | N/A 18 lb80 N | N/A 34 lb150 N | N/A 90 lb400 N | N/A 180 lb800 N | N/A 335 lb1500 N | |||||
Dimension A | N/A 0.20 in5 mm | N/A 0.24 in6 mm | N/A 0.31 in8 mm | N/A 0.39 in10 mm | N/A 0.47 in12 mm | |||||
Dimension B | N/A 0.39 in10 mm | N/A 0.47 in12 mm | N/A 0.79 in20 mm | N/A 0.98 in25 mm | N/A 1.38 in35 mm | |||||
Dimension C | N/A 1.06 in27 mm | N/A 1.26 in32 mm | N/A 1.77 in45 mm | N/A 2.36 in60 mm | N/A 2.95 in75 mm | |||||
Dimension D | N/A 2.13 in54 mm | N/A 2.52 in64 mm | N/A 3.54 in90 mm | N/A 4.72 in120 mm | N/A 5.91 in150 mm | |||||
Dimension L | N/A 2.36 in60 mm | N/A 3.15 in80 mm | N/A 3.94 in100 mm | N/A 4.72 in120 mm | N/A 5.91 in150 mm | |||||
Dimension L1 | N/A 2.56 in65 mm | N/A 3.35 in85 mm | N/A 4.13 in105 mm | N/A 5.12 in130 mm | N/A 6.30 in160 mm | |||||
|