RunRight® Oscillating Mounts - Type RSC VRunRight® Oscillating Mounts
The RunRight® Oscillation Mounts RSC V have larger than standard elastomeric elements, and are designed for freehanging gyratory sifting machines. The outer housings are manufactured steel weldment and the inner squares are aluminum. They have standard Tensys ™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Note: Customers must provide their own connection rods. It is recommended to use both right-handed and left-handed threaded rods with corresponding right-handed and left-handed RSC V Oscillating Mounts. When using both right and left-handed threaded rods, the length of the rockers can be easily adjusted and lateral sliding of the trough will be avoided. The center distance between housings must be identical for all of the equipment rocker arms. The thread must be engaged in each of the housings, 1.5 times the diameter of the connection rod.
68514463374 RunRight® Oscillating Mounts - Type RSC V
68514463375 RunRight® Oscillating Mounts - Type RSC V
68514463376 RunRight® Oscillating Mounts - Type RSC V
68514463377 RunRight® Oscillating Mounts - Type RSC V
68514463378 RunRight® Oscillating Mounts - Type RSC V
Description
N/ARSC-V-18-OSC MOUNT RH
N/ARSC-V-18-OSC MOUNT LH
N/ARSC-V-27-OSC MOUNT RH
N/ARSC-V-27-OSC MOUNT LH
N/ARSC-V-38-OSC MOUNT RH
Type
N/ARSC V
G Max
N/A135-360 lb600-1600 N
N/A135-360 lb600-1600 N
N/A290-675 lb1300-3000 N
N/A290-675 lb1300-3000 N
N/A585-1125 lb2600-5000 N
Dimension A
N/A2.36 in60 mm
N/A2.36 in60 mm
N/A3.15 in80 mm
N/A3.15 in80 mm
N/A3.94 in100 mm
Dimension C
N/A1.59 in40.5 mm
N/A1.59 in40.5 mm
N/A2.09 in53 mm
N/A2.09 in53 mm
N/A2.64 in67 mm
Dimension D
N/A1.10 in28 mm
N/A1.10 in28 mm
N/A1.65 in42 mm
N/A1.65 in42 mm
N/A1.89 in48 mm
Dimension M
N/AM16
N/AM16-LH
N/AM20
N/AM20-LH
N/AM24
This website or its third-party tools use cookies. If you want
to know more or to change your cookie settings on your computer or device, please see our cookie policy. By
closing this banner, or continuing to use this website, you consent to the use of cookies. Cookie Policy AcceptDecline
This website uses cookies to improve your
experience while you navigate through the website. Out of these cookies, the
cookies that are categorized as necessary are stored on your browser as they are
essential for the working of basic functionalities of the website. We also use
third-party cookies that help us analyze and understand how you use this
website. These cookies will be stored in your browser only with your consent.
You also have the option to opt-out of these cookies. But opting out of some of
these cookies may have an effect on your browsing experience.
Necessary cookies are absolutely essential for the website to function
properly. This category only includes cookies that ensures basic
functionalities and security features of the website. These cookies do not
store any personal information.
Any cookies that may not be particularly necessary for the website to
function and is used specifically to collect user personal data via
analytics, ads, other embedded contents are termed as non-necessary cookies.
It is mandatory to procure user consent prior to running these cookies on
your website.