Batch CAD Cart (0)
  • Cart is empty

The RunRight® RBR clamp is for positioning and securing all RSR suspension units using the frictional force created between the double clamps. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSR suspension units.

Unit of Measure
Items
RunRight® RBR Clamp

RunRight® RBR Clamp (for RSR units)

RunRight® RBR Clamp

RunRight® RBR Clamp (for RSR units)

RunRight® RBR Clamp

RunRight® RBR Clamp (for RSR units)

RunRight® RBR Clamp

RunRight® RBR Clamp (for RSR units)

RunRight® RBR Clamp

RunRight® RBR Clamp (for RSR units)
Description  N/A RBR-11-CLAMP SET N/A RBR-15-CLAMP SET N/A RBR-18-CLAMP SET N/A RBR-27-CLAMP SET N/A RBR-38-CLAMP SET
Type N/A RBR
UPC Number N/A
UPC Code N/A 685144251138 N/A 685144251145 N/A 685144251152 N/A 685144251169 N/A 685144251176
Dimension D N/A 28 mm N/A 36 mm N/A 45 mm N/A 62 mm N/A 80 mm
Dimension G N/A 45 mm N/A 55 mm N/A 68 mm N/A 92 mm N/A 115 mm
Dimension H N/A 60 mm N/A 75 mm N/A 90 mm N/A 125 mm N/A 150 mm
Dimension I N/A 6.5 mm N/A 6.5 mm N/A 8.5 mm N/A 10.5 mm N/A 12.5 mm
Dimension K N/A 20 mm N/A 25 mm N/A 30 mm N/A 35 mm N/A 40 mm
Dimension M N/A 1.5 mm N/A 2.0 mm N/A 2.0 mm N/A 2.5 mm N/A 3.0 mm