Batch CAD Cart (0)
  • Cart is empty

The RunRight® RBS clamp is for positioning and securing all RSS suspension units. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSS suspension units.

Unit of Measure
Items
RunRight® RBS Clamp

RunRight® RBS Bracket (for RSS units)

RunRight® RBS Clamp

RunRight® RBS Bracket (for RSS units)

RunRight® RBS Clamp

RunRight® RBS Bracket (for RSS units)

RunRight® RBS Clamp

RunRight® RBS Bracket (for RSS units)

RunRight® RBS Clamp

RunRight® RBS Bracket (for RSS units)
Description  N/A RBS-11-CLAMP N/A RBS-15-CLAMP N/A RBS-18-CLAMP N/A RBS-27-CLAMP N/A RBS-38-CLAMP
Type N/A RBS
UPC Number N/A
UPC Code N/A 685144250001 N/A 685144250018 N/A 685144248404 N/A 685144250032 N/A 685144250049
Dimension D N/A 20 mm N/A 27 mm N/A 32 mm N/A 45 mm N/A 60 mm
Dimension G N/A 37 mm N/A 50 mm N/A 60 mm N/A 80 mm N/A 100 mm
Dimension H N/A 50 mm N/A 65 mm N/A 80 mm N/A 105 mm N/A 125 mm
Dimension I N/A 6 mm N/A 7 mm N/A 9 mm N/A 11 mm N/A 13 mm
Dimension K N/A 20 mm N/A 25 mm N/A 30 mm N/A 35 mm N/A 40 mm
Dimension M N/A 2.0 mm N/A 2.0 mm N/A 2.5 mm N/A 3.0 mm N/A 4.0 mm