The RunRight® Rubber Suspension Unit RSF A has 4 bore holes in the inner square and the brackets are welded to the housing. They are designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Items |
![]() 68514480069 RunRight® Rubber Suspension Units - Type RSF A |
![]() 68514480070 RunRight® Rubber Suspension Units - Type RSF A |
![]() 68514480071 RunRight® Rubber Suspension Units - Type RSF A |
![]() 68514480072 RunRight® Rubber Suspension Units - Type RSF A |
![]() 68514480073 RunRight® Rubber Suspension Units - Type RSF A |
|||||
Description | N/A RSF-A-15X25-SUSPENSION UNIT | N/A RSF-A-15X40-SUSPENSION UNIT | N/A RSF-A-15X60-SUSPENSION UNIT | N/A RSF-A-18X30-SUSPENSION UNIT | N/A RSF-A-18X50-SUSPENSION UNIT | |||||
Type | N/A RSF A | |||||||||
Weight | N/A 999 lb | |||||||||
UPC Code | N/A 685144800695 | N/A 685144800701 | N/A 685144800718 | N/A 685144800725 | N/A 685144800732 | |||||
Dimension A | N/A 5 mm | N/A 5 mm | N/A 5 mm | N/A 6 mm | N/A 6 mm | |||||
Dimension B | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 12 mm | |||||
Dimension G | N/A 50 mm | N/A 50 mm | N/A 50 mm | N/A 60 mm | N/A 60 mm | |||||
Dimension S | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 18 mm | N/A 18 mm | |||||
Dimension L | N/A 25 mm | N/A 40 mm | N/A 60 mm | N/A 30 mm | N/A 50 mm | |||||
Dimension L1 | N/A 30 mm | N/A 45 mm | N/A 65 mm | N/A 35 mm | N/A 55 mm | |||||
Construction | N/A Steel | N/A Cast Iron | N/A Steel | N/A Steel | N/A Cast Iron | |||||
|