The RunRight® Rubber Suspension Unit RSR has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either side of the unit. They are manufactured with aluminum housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Items |
![]() 68514425080 RunRight® Rubber Suspension Units - Type RSR |
![]() 68514425081 RunRight® Rubber Suspension Units - Type RSR |
![]() 68514425082 RunRight® Rubber Suspension Units - Type RSR |
![]() 68514425083 RunRight® Rubber Suspension Units - Type RSR |
![]() 68514425084 RunRight® Rubber Suspension Units - Type RSR |
|||||
Description | N/A RSR-A-15X25-SUSPENSION UNIT | N/A RSR-A-15X40-SUSPENSION UNIT | N/A RSR-A-15X60-SUSPENSION UNIT | N/A RSR-A-18X30-SUSPENSION UNIT | N/A RSR-A-18X50-SUSPENSION UNIT | |||||
Type | N/A RSR A | |||||||||
UPC Number | N/A | |||||||||
UPC Code | N/A 685144250803 | N/A 685144250810 | N/A 685144250827 | N/A 685144250834 | N/A 685144250841 | |||||
Dimension A | N/A 5 mm | N/A 5 mm | N/A 5 mm | N/A 6 mm | N/A 6 mm | |||||
Dimension B | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 12 mm | |||||
Dimension D | N/A 36 mm | N/A 36 mm | N/A 36 mm | N/A 45 mm | N/A 45 mm | |||||
Dimension E | N/A 5 mm | |||||||||
Dimension F | N/A 2.5 mm | |||||||||
Dimension S | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 18 mm | N/A 18 mm | |||||
Dimension L | N/A 25 mm | N/A 40 mm | N/A 60 mm | N/A 30 mm | N/A 50 mm | |||||
Dimension L1 | N/A 30 mm | N/A 45 mm | N/A 65 mm | N/A 35 mm | N/A 55 mm | |||||
|