The RunRight® Rubber Suspension Unit RSS A has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Items |
![]() 68514425013 RunRight® Rubber Suspension Units - Type RSS A |
![]() 68514425014 RunRight® Rubber Suspension Units - Type RSS A |
![]() 68514417485 RunRight® Rubber Suspension Units - Type RSS A |
![]() 68514424839 RunRight® Rubber Suspension Units - Type RSS A |
![]() 68514425017 RunRight® Rubber Suspension Units - Type RSS A |
|||||
Description | N/A RSS-A-15X25-SUSPENSION UNIT | N/A RSS-A-15X40-SUSPENSION UNIT | N/A RSS-A-15X60-SUSPENSION UNIT | N/A RSS-A-18X30-SUSPENSION UNIT | N/A RSS-A-18X50-SUSPENSION UNIT | |||||
Type | N/A RSS A | |||||||||
UPC Number | N/A | |||||||||
UPC Code | N/A 685144250131 | N/A 685144250148 | N/A 685144174857 | N/A 685144248398 | N/A 685144250179 | |||||
Dimension A | N/A 5 mm | N/A 5 mm | N/A 5 mm | N/A 6 mm | N/A 6 mm | |||||
Dimension B | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 12 mm | |||||
Dimension D | N/A 27 mm | N/A 27 mm | N/A 27 mm | N/A 32 mm | N/A 32 mm | |||||
Dimension S | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 18 mm | N/A 18 mm | |||||
Dimension L | N/A 25 mm | N/A 40 mm | N/A 60 mm | N/A 30 mm | N/A 50 mm | |||||
Dimension L1 | N/A 30 mm | N/A 45 mm | N/A 65 mm | N/A 35 mm | N/A 55 mm | |||||
|