Batch CAD Cart (0)
  • Cart is empty

The RunRight® Rubber Suspension Unit RSS C has one central bore and can be positioned between 0° and 360°. The frictional force of this unit guarantees a securconnection of the lever arms in any position. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure
Items
RunRight® RSS C

RunRight® Rubber Suspension Units - Type RSS C

RunRight® RSS C

RunRight® Rubber Suspension Units - Type RSS C

RunRight® RSS C

RunRight® Rubber Suspension Units - Type RSS C

RunRight® RSS C

RunRight® Rubber Suspension Units - Type RSS C

RunRight® RSS C

RunRight® Rubber Suspension Units - Type RSS C
Description  N/A RSS-C-15X25-SUSPENSION UNIT N/A RSS-C-15X40-SUSPENSION UNIT N/A RSS-C-15X60-SUSPENSION UNIT N/A RSS-C-18X30-SUSPENSION UNIT N/A RSS-C-18X50-SUSPENSION UNIT
Type N/A RSS C
UPC Number N/A
UPC Code N/A 685144636287 N/A 685144636294 N/A 685144636300 N/A 685144636317 N/A 685144636324
Dimension A N/A 10 mm N/A 10 mm N/A 10 mm N/A 13 mm N/A 13 mm
Dimension D N/A 27 mm N/A 27 mm N/A 27 mm N/A 32 mm N/A 32 mm
Dimension S N/A 15 mm N/A 15 mm N/A 15 mm N/A 18 mm N/A 18 mm
Dimension L N/A 25 mm N/A 40 mm N/A 60 mm N/A 30 mm N/A 50 mm
Dimension L1 N/A 30 mm N/A 45 mm N/A 65 mm N/A 35 mm N/A 55 mm