RunRight® Rubber Suspension Units - Type RSS SRunRight® Rubber Suspension Units
The RunRight® Rubber Suspension Unit RSS S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. Only one through-bolt is required on the smaller units through the RSS S 18. Frictional force is used to secure the lever arms at any position within 360°. They are manufactured with steel housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
68514425031 RunRight® Rubber Suspension Units - Type RSS S
68514425032 RunRight® Rubber Suspension Units - Type RSS S
68514425033 RunRight® Rubber Suspension Units - Type RSS S
68514425034 RunRight® Rubber Suspension Units - Type RSS S
68514425035 RunRight® Rubber Suspension Units - Type RSS S
Description
N/ARSS-S-11X20-SUSPENSION UNIT
N/ARSS-S-11X30-SUSPENSION UNIT
N/ARSS-S-11X50-SUSPENSION UNIT
N/ARSS-S-15X25-SUSPENSION UNIT
N/ARSS-S-15X40-SUSPENSION UNIT
Type
N/ARSS S
UPC Number
N/A
UPC Code
N/A685144250315
N/A685144250322
N/A685144250339
N/A685144250346
N/A685144250353
Dimension C
N/A8 mm
N/A8 mm
N/A8 mm
N/A11 mm
N/A11 mm
Dimension D
N/A20 mm
N/A20 mm
N/A20 mm
N/A27 mm
N/A27 mm
Dimension S
N/A11 mm
N/A11 mm
N/A11 mm
N/A15 mm
N/A15 mm
Dimension L
N/A20 mm
N/A30 mm
N/A50 mm
N/A25 mm
N/A40 mm
Dimension L1
N/A25 mm
N/A35 mm
N/A55 mm
N/A30 mm
N/A45 mm
This website or its third-party tools use cookies. If you want
to know more or to change your cookie settings on your computer or device, please see our cookie policy. By
closing this banner, or continuing to use this website, you consent to the use of cookies. Cookie Policy AcceptDecline
This website uses cookies to improve your
experience while you navigate through the website. Out of these cookies, the
cookies that are categorized as necessary are stored on your browser as they are
essential for the working of basic functionalities of the website. We also use
third-party cookies that help us analyze and understand how you use this
website. These cookies will be stored in your browser only with your consent.
You also have the option to opt-out of these cookies. But opting out of some of
these cookies may have an effect on your browsing experience.
Necessary cookies are absolutely essential for the website to function
properly. This category only includes cookies that ensures basic
functionalities and security features of the website. These cookies do not
store any personal information.
Any cookies that may not be particularly necessary for the website to
function and is used specifically to collect user personal data via
analytics, ads, other embedded contents are termed as non-necessary cookies.
It is mandatory to procure user consent prior to running these cookies on
your website.