The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 68514417458 RunRight® Inch (Imperial) Sprockets - Single and Double Strand (for ANSI roller chain) |
![]() 68514417459 RunRight® Inch (Imperial) Sprockets - Single and Double Strand (for ANSI roller chain) |
![]() 68514417460 RunRight® Inch (Imperial) Sprockets - Single and Double Strand (for ANSI roller chain) |
![]() 68514417461 RunRight® Inch (Imperial) Sprockets - Single and Double Strand (for ANSI roller chain) |
![]() 68514417462 RunRight® Inch (Imperial) Sprockets - Single and Double Strand (for ANSI roller chain) |
|||||
Description | N/A 25BB20-IDLER SPROCKET | N/A 35BB19-IDLER SPROCKET | N/A 40BB18-IDLER SPROCKET | N/A 41BB18-IDLER SPROCKET | N/A 50BB17-IDLER SPROCKET | |||||
Type | N/A Idler Sprocket | |||||||||
Application | N/A Idler Sprocket | |||||||||
Contents | N/A One Complete Unit | |||||||||
Bore (Dim A) | N/A 0.375 in | N/A 0.500 in | N/A 0.500 in | N/A 0.500 in | N/A 0.500 in | |||||
Number of Teeth | N/A 20 | N/A 19 | N/A 18 | N/A 18 | N/A 17 | |||||
Weight | N/A 0.12 lb | N/A 0.25 lb | N/A 0.48 lb | N/A 0.40 lb | N/A 0.88 lb | |||||
UPC Number | N/A | |||||||||
ANSI Chain Size | N/A 25 | N/A 35 | N/A 40 | N/A 41 | N/A 50 | |||||
Sprocket Number | N/A 25BB20 | N/A 35BB19 | N/A 40BB18 | N/A 41BB18 | N/A 50BB17 | |||||
Use with Tensioner Size | N/A RT 11 | N/A RT 15/18 | N/A RT 15/18 | N/A RT 15/18 | N/A RT 27 | |||||
|