Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
RunRight® sprockets are available in single, double, and triple strands for RunRight metric tensioners. The RunRight sprockets for RunRight metric tensioners do include idler bolt & nuts (as these do not come with the RunRight™ metric tensioner units).
Unit of Measure
Items
RunRight® Idler Sprockets (Metric)

RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)

RunRight® Idler Sprockets (Metric)

RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)

RunRight® Idler Sprockets (Metric)

RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)

RunRight® Idler Sprockets (Metric)

RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)

RunRight® Idler Sprockets (Metric)

RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)
Description  N/A 25BB20-M8 SPROCKET SET N/A 35BB19-M10 SPROCKET SET N/A 40BB18-M10 SPROCKET SET N/A 41BB18-M10 SPROCKET SET N/A 50BB17-M12 SPROCKET SET
Type N/A Idler Sprocket
Application N/A Idler Sprocket
Contents N/A One Complete Unit
Pitch N/A 0.25 in N/A 0.38 in N/A 0.50 in N/A 0.50 in N/A 0.63 in
Number of Teeth N/A 20 N/A 19 N/A 18 N/A 18 N/A 17
UPC Number N/A
ANSI Chain Size N/A 25 N/A 35 N/A 40 N/A 41 N/A 50
Dimension W N/A M8 N/A M10 N/A M10 N/A M10 N/A M12
Length (Dim L) N/A 45 mm N/A 55 mm N/A 55 mm N/A 55 mm N/A 80 mm
Sprocket Number N/A 25BB20 N/A 35BB19 N/A 40BB18 N/A 41BB18 N/A 50BB17
Use with Tensioner Size N/A RT 11-M N/A RT 15-M N/A RT 15/18-M N/A RT 15/18-M N/A RT 27-M