Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

RunRight® RT F tensioners are designed for front mounting applications where access to back side or rear mounting surfaces is not possible. A single threaded hole is required to mount these tensioners. These tensioners include a special mounting screw and spacer bushing. They are manufactured with powder metal or cast iron housings, cast iron arms and inner square, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure
Items
RunRight® RT F

RunRight® Metric Tensioners - Type RT F (Front Mount)

RunRight® RT F

RunRight® Metric Tensioners - Type RT F (Front Mount)

RunRight® RT F

RunRight® Metric Tensioners - Type RT F (Front Mount)

RunRight® RT F

RunRight® Metric Tensioners - Type RT F (Front Mount)

RunRight® RT F

RunRight® Metric Tensioners - Type RT F (Front Mount)
Description  N/A RT-F-15-TENSNR MM N/A RT-F-18-TENSNR MM N/A RT-F-27-TENSNR MM N/A RT-F-38-TENSNR MM N/A RT-F-45-TENSNR MM
Tensioner N/A RT F15-M N/A RT F18-M N/A RT F27-M N/A RT F38-M N/A RT F45-M
Mounting Bolt Size N/A M6 N/A M8 N/A M10 N/A M12 N/A M16
Type N/A Chain/Belt Tensioner
Element Material N/A Natural Rubber
Style N/A Elastomeric
Outside Diameter (Dim D) N/A 45 mm1.77 in N/A 58 mm2.28 in N/A 78 mm3.07 in N/A 95 mm3.74 in N/A 115 mm4.53 in
Overall Length (Dim E) N/A 64 mm2.52 in N/A 79 mm3.11 in N/A 108 mm4.25 in N/A 140 mm5.51 in N/A 200 mm7.87 in
Color N/A Black
Normal Temperature Range N/A -40 to 180 ºC-40 to 80 ºF
Dimension T N/A 10.5 mm N/A 10.5 mm N/A 12.5 mm N/A 20.5 mm N/A 20.5 mm
Dimension L N/A 112.5 mm4.43 in N/A 115 mm4.53 in N/A 155 mm6.1 in N/A 205 mm8.07 in N/A 260 mm10.24 in
Dimension J-1 N/A 100 mm3.94 in N/A 100 mm3.94 in N/A 130 mm5.12 in N/A 175 mm6.89 in N/A 225 mm8.86 in
Dimension J-2 N/A 80 mm3.15 in N/A 80 mm3.15 in N/A 100 mm3.94 in N/A 140 mm5.51 in N/A 180 mm7.09 in
Dimension M N/A 12 mm N/A 18 mm N/A 17 mm N/A 16 mm N/A 32 mm
Dimension R N/A 10 mm N/A 11 mm N/A 15 mm N/A 17 mm N/A 24 mm
Dimension G N/A 5 mm0.2 in N/A 7 mm0.24 in N/A 8 mm0.31 in N/A 10 mm0.39 in N/A 12 mm0.47 in
Dimension O N/A 8 mm0.31 in N/A 10.5 mm0.41 in N/A 15 mm0.59 in N/A 15 mm0.59 in N/A 18 mm0.71 in
Dimension P N/A 8.5 mm0.33 in N/A 8.5 mm0.33 in N/A 10.5 mm0.41 in N/A 12.5 mm0.49 in N/A 12.5 mm0.49 in
Dimension K N/A 25 mm0.98 in N/A 30 mm1.18 in N/A 50 mm1.97 in N/A 60 mm2.36 in N/A 70 mm2.76 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 65 N14.6 lb N/A 180 N40.5 lb N/A 380 N85.4 lb N/A 730 N164.1 lb N/A 1300 N292.5 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 34 mm1.3 in N/A 34 mm1.3 in N/A 44 mm1.7 in N/A 60 mm2.4 in N/A 78 mm3.1 in
UPC Number N/A
Cubic inches N/A 19.75957 in³ N/A 32.12132 in³ N/A 79.58975 in³ N/A 166.30172 in³ N/A 365.06726 in³