Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

RunRight® tensioner devices offer a full range of belt and chain tensioning options. They are manufactured with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight RT N tensioners are manufactured with galvanized powder metal parts and are designed for outdoor or oily applications. The Tensys 20 neoprene inserts are oil resistant and can be used for applications operating within a -22° to 195°F (-30° to 90°C) temperature range.

RunRight RT H tensioners enable a reduction of tensioning force of up to 40% when compared to the RT and RT N tensioners. The Tensys 40 heat resistant rubber inserts are ideal for applications operating within a 180° to 250°F (80° to 120°C) temperature range.

RunRight RT R tensioners are for use on internal combustion engines and compressors. They are manufactured with powder metal or cast iron housings, fully welded steel arms and inner square, come with the standard Tensys 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

The housings are manufactured from powder metal, anything larger is manufactured out of cast iron. All arms and inner squares are cast iron. All of the tensioners include a zinc plated mounting screw and locking washer.

Unit of Measure
Items
RunRight® RT (Metric) Tensioner

RunRight® Metric Tensioners - Type RT, RT N, RT H, RT R

RunRight® RT (Metric) Tensioner

RunRight® Metric Tensioners - Type RT, RT N, RT H, RT R

RunRight® RT (Metric) Tensioner

RunRight® Metric Tensioners - Type RT, RT N, RT H, RT R

RunRight® RT (Metric) Tensioner

RunRight® Metric Tensioners - Type RT, RT N, RT H, RT R

RunRight® RT (Metric) Tensioner

RunRight® Metric Tensioners - Type RT, RT N, RT H, RT R
Description  N/A RT-11-TENSNR MM N/A RT-15-TENSNR MM N/A RT-18-TENSNR MM N/A RT-27-TENSNR MM N/A RT-38-TENSNR MM
Tensioner N/A RT11-M N/A RT15-M N/A RT18-M N/A RT27-M N/A RT38-M
Mounting Bolt Size N/A M6 x 20 N/A M8 x 25 N/A M10 x 30 N/A M12 x 40 N/A M16 x 40
Type N/A Chain/Belt Tensioner
Element Material N/A Natural Rubber
Style N/A Elastomeric
Outside Diameter (Dim D) N/A 35 mm1.38 in N/A 45 mm1.77 in N/A 58 mm2.28 in N/A 78 mm3.07 in N/A 95 mm3.74 in
Overall Length (Dim E) N/A 51 mm2.01 in N/A 64 mm2.52 in N/A 79 mm3.11 in N/A 108 mm4.25 in N/A 140 mm5.51 in
Color N/A Black
Normal Temperature Range N/A -40 to 180 ºC-40 to 80 ºF
Dimension T N/A 8.5 mm N/A 10.5 mm N/A 10.5 mm N/A 12.5 mm N/A 20.5 mm
Dimension L N/A 90 mm3.54 in N/A 112.5 mm4.43 in N/A 115 mm4.53 in N/A 155 mm6.1 in N/A 205 mm8.07 in
Dimension J-1 N/A 80 mm3.15 in N/A 100 mm3.94 in N/A 100 mm3.94 in N/A 130 mm5.12 in N/A 175 mm6.89 in
Dimension J-2 N/A 60 mm2.36 in N/A 80 mm3.15 in N/A 80 mm3.15 in N/A 100 mm3.94 in N/A 140 mm5.51 in
Dimension M N/A 20 mm N/A 25 mm N/A 30 mm N/A 40 mm N/A 40 mm
Dimension G N/A 5 mm0.2 in N/A 5 mm0.2 in N/A 7 mm0.24 in N/A 8 mm0.31 in N/A 10 mm0.39 in
Dimension O N/A 6 mm0.24 in N/A 8 mm0.31 in N/A 10.5 mm0.41 in N/A 15 mm0.59 in N/A 15 mm0.59 in
Dimension P N/A 8 mm0.31 in N/A 8.5 mm0.33 in N/A 8.5 mm0.33 in N/A 10.5 mm0.41 in N/A 12.5 mm0.49 in
Dimension K N/A 20 mm0.79 in N/A 25 mm0.98 in N/A 30 mm1.18 in N/A 50 mm1.97 in N/A 60 mm2.36 in
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) N/A 40 N9 lb N/A 65 N14.6 lb N/A 180 N40.5 lb N/A 380 N85.4 lb N/A 730 N164.1 lb
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) N/A 28 mm1.1 in N/A 34 mm1.3 in N/A 34 mm1.3 in N/A 44 mm1.7 in N/A 60 mm2.4 in
UPC Number N/A
Cubic inches N/A 9.81925 in³ N/A 19.75957 in³ N/A 32.12132 in³ N/A 79.58975 in³ N/A 166.30172 in³