Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

RunRight® RT M tensioners are manufactured with steel parts and are designed for large heavy duty applications. They are manufactured with standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure
Items
RunRight® RT M50 Tensioner

RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)

RunRight® RT M50 Tensioner

RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)

RunRight® RT M50 Tensioner

RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)

RunRight® RT M50 Tensioner

RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)

RunRight® RT M50 Tensioner

RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)
Description  N/A RT-M-50X105-TENSNR W/4.25F10 IDLER N/A RT-M-50X270-TENSNR W/8.5F10 IDLER N/A RT-M-50X400-TENSNR W/12.25X14 IDLER N/A RT-M-50X270-180 CHAIN TENSNR N/A RT-M-50X270-200 CHAIN TENSNR
Type N/A Large Belt Drive Tensioner N/A Large Belt Drive Tensioner N/A Large Belt Drive Tensioner N/A Large Chain Drive Tensioner N/A Large Chain Drive Tensioner
UPC Number N/A
UPC Code N/A 685144824653 N/A 685144823847 N/A 685144807526 N/A 685144842725 N/A 685144835062
Dimension A1 N/A 8.00 in N/A 8.00 in N/A 10.71 in N/A 16.00 in N/A 16.00 in
Dimension B N/A 10.00 in N/A 13.31 in N/A 16.69 in N/A 13.31 in N/A 13.31 in
Dimension C N/A 10.00 in N/A 16.69 in N/A 22.81 in N/A 16.69 in N/A 16.69 in
Dimension D N/A 10.00 in N/A 10.00 in N/A 12.25 in N/A 9.01 in N/A 10.02 in
Dimension E N/A 15.00 in N/A 15.00 in N/A 19.29 in N/A 15.00 in N/A 15.00 in
Dimension F N/A 7.50 in
Dimension G N/A 6.09 in N/A 6.09 in N/A 5.90 in N/A 6.09 in N/A 6.09 in
Dimension L N/A 8.90 in N/A 10.10 in N/A 12.66 in N/A 8.90 in N/A 8.90 in
# of Teeth N/A N/A N/A N/A 11 N/A 11