Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

RunRight® RT P tensioners are designed for light duty applications where an economical product choice is required. They are manufactured of glass-reinforced DuPont Zytel® Nylon with the standard Tensys™ 10 rubber inserts and a dual arm design. The RT P tensioners are designed for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure
Items
RunRight® RT P Tensioner Image

RunRight® Tensioners - Type RT P (Plastic Tensioners)

RunRight® RT P Tensioner Image

RunRight® Tensioners - Type RT P (Plastic Tensioners)
Description  N/A RT-P-7-TENSNR IN N/A RT-P-11-TENSNR IN
Type N/A Plastic Tensioner
UPC Number N/A
UPC Code N/A 685144244819 N/A 685144244161
Dimension D N/A 1.13 in N/A 1.56 in
Dimension E N/A 1.03 in N/A 2.03 in
Dimension G N/A 0.09 in N/A 0.18 in
Dimension H N/A M4 N/A 1/4-20
Dimension J N/A 2.36 in N/A 3.15 in